YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
JOIN
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
Manufacturers
For Manufacturers
Get Specified More
Add your products to ARCAT
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
Manufacturers
For Manufacturers
Get Specified More
Add your products to ARCAT
Fabral
Metal Roofing and Wall Panels
CONTACT INFO
30 Technology Pkwy. Suite 400
Peachtree Corners
, GA
30092-1317
Phone:
770-449-7066
https://fabral.com
Request for information
Fabral
Contact Us / RFI
CONTENT
SOCIAL
Fabral
>
PRODUCT
>
FABRAL Gutters
FABRAL Gutters
Commercial & Architectural Roof Drainage Components
Rated
5
based on
1
product reviews
- Hide Gallery
CAD
Specs
Catalogs
Videos
CAD Drawings for FABRAL Gutters
LP-12 - Industrial Panels Detail Manual 3D Isometrics
download:
DWG
view:
PDF
LP-12 - Liner Panel
download:
DWG
view:
PDF
IP3 PURLINS SECTIONS - FINAL R1
download:
DWG
view:
PDF
IP SNAP 3 PROFILE
download:
DWG
view:
PDF
HIGH SEAM PROFILE
download:
DWG
view:
PDF
IP SEAM 3 PROFILE
download:
DWG
view:
PDF
.5 CORRUGATED
download:
DWG
view:
PDF
78 Corrugated Blue Book
download:
DWG
view:
PDF
Deep Rib IV Section View Details
download:
DWG
view:
PDF
Deep Rib 4
download:
DWG
view:
PDF
7-8 inch Corrugated Profile
download:
DWG
view:
PDF
78 Corrugated Blue Book 2
download:
DWG
view:
PDF
Industrial Panels Detail Manual 2D Sections
download:
DWG
view:
PDF
Industrial Panels Detail Manual 3D Isometrics
download:
DWG
view:
PDF
Decor Flush Detailed
download:
DWG
view:
PDF
Decor Flush Section View Details
download:
DWG
view:
PDF
2.5 SSR PROFILE
download:
DWG
view:
PDF
2.5 SSR Panel - Detail Pages With Vented Ridge
download:
DWG
view:
PDF
Hefti Rib Profiles
download:
DWG
view:
PDF
Hefti Rib Final
download:
DWG
view:
PDF
Deep Rib II Profile
download:
DWG
view:
PDF
Industrial Panels Detail Manual 3D Isometrics 2
download:
DWG
view:
PDF
Industrial Panels Detail Manual 2D Sections 2
download:
DWG
view:
PDF
Snap-On-Batten Profile
download:
DWG
view:
PDF
HCF Details - Final
download:
DWG
view:
PDF
HCF ON OPEN FRAMING
download:
DWG
view:
PDF
SILHOUETTE 16 HCF
download:
DWG
view:
PDF
HCF12-1
download:
DWG
view:
PDF
HCF-Flange Sidelap
download:
DWG
view:
PDF
HCF-Clip Sidelap
download:
DWG
view:
PDF
HCF12-1 Sketchup
download:
DWG
view:
PDF
SILHOUETTE 12 HCF
download:
DWG
view:
PDF
HCF16-4C- Side lap detail Sketch up
download:
DWG
view:
PDF
HCF16-4
download:
DWG
view:
PDF
HCF16-4 Sketchup
download:
DWG
view:
PDF
HCF16-4C
download:
DWG
view:
PDF
HCF16-2C
download:
DWG
view:
PDF
HCF16-2C- Side lap detail Sketch up
download:
DWG
view:
PDF
HCF16-2
download:
DWG
view:
PDF
HCF16-2 Sketchup
download:
DWG
view:
PDF
HCF16-1C
download:
DWG
view:
PDF
HCF16-1C Sketchup
download:
DWG
view:
PDF
HCF16-1
download:
DWG
view:
PDF
HCF12-3C
download:
DWG
view:
PDF
HCF12-2C
download:
DWG
view:
PDF
HCF12-2C- Side lap detail Sketch up
download:
DWG
view:
PDF
HCF12-2
download:
DWG
view:
PDF
HCF12-2 Sketchup Sidelap
download:
DWG
view:
PDF
HCF12-1C
download:
DWG
view:
PDF
HCF12-1C- Side lap detail Sketch up
download:
DWG
view:
PDF
Select Series 612
download:
DWG
view:
PDF
Select Series 3D Final
download:
DWG
view:
PDF
SelectSeries 612-12
download:
DWG
view:
PDF
V Beam - Industrial Panels Detail Manual 2D Sections
download:
DWG
view:
PDF
V Beam - Industrial Panels Detail Manual 3D Isometrics
download:
DWG
view:
PDF
V Beam Profile
download:
DWG
view:
PDF
Ultra Rib Profile
download:
DWG
view:
PDF
SELECT SERIES 12
download:
DWG
view:
PDF
SelectSeries - Neg Press Clip -Prototype
download:
DWG
view:
PDF
Twin Fold
download:
DWG
view:
PDF
Twin Fold Wood Deck Isometric
download:
DWG
view:
PDF
Thin Seam Wood Deck Isometric
download:
DWG
view:
PDF
Thin Seam STL Deck Isometric
download:
DWG
view:
PDF
Thin Seam - 16in with Pencil Beads
download:
DWG
view:
PDF
Thin Seam STL Deck ISO Sections
download:
DWG
view:
PDF
Thin Seam - 16in with Shadow Lines
download:
DWG
view:
PDF
Thin Seam Profile with Batten
download:
DWG
view:
PDF
Thin Seam
download:
DWG
view:
PDF
T-Rib Profile
download:
DWG
view:
PDF
T-Rib
download:
DWG
view:
PDF
Stand N Seam Profile
download:
DWG
view:
PDF
Stand'N Seam STL Deck Isometric
download:
DWG
view:
PDF
Stand'N Seam STL Deck ISO Sections
download:
DWG
view:
PDF
Snap-On-Seam High Profile
download:
DWG
view:
PDF
Snap-On-Seam Profile
download:
DWG
view:
PDF
Snap-On-Seam with Shadow Lines
download:
DWG
view:
PDF
Snap-On-Seam Wood Deck Sections
download:
DWG
view:
PDF
Snap-On-Seam with Cap Install
download:
DWG
view:
PDF
Slim Seam 12 inches
download:
DWG
view:
PDF
Slim Seam Wood Deck Isometric
download:
DWG
view:
PDF
Slim Seam Profile
download:
DWG
view:
PDF
Power Seam 18 in flat
download:
DWG
view:
PDF
Power Seam Profile
download:
DWG
view:
PDF
Power Seam STL Deck ISO Sections
download:
DWG
view:
PDF
Power Seam STL Deck Isometric
download:
DWG
view:
PDF
Power Seam 18 in with stiff ribs
download:
DWG
view:
PDF
Power Seam Wood Deck Isometric
download:
DWG
view:
PDF
Posi Lock
download:
DWG
view:
PDF
Posi-Lock Soffit
download:
DWG
view:
PDF
Mighti Rib
download:
DWG
view:
PDF
Mighti Rib (Fastening Schedule WF)
download:
DWG
view:
PDF
Mighti Rib and Ultra Rib
download:
DWG
view:
PDF
Mighti Rib PBR (42.75 inch coil)
download:
DWG
view:
PDF
Mighti Rib I
download:
DWG
view:
PDF
Mighti RIb (R Panel)
download:
DWG
view:
PDF
LP-25 - Industrial Panels Detail Manual 3D Isometrics
download:
DWG
view:
PDF
LP-25 - Liner Panel
download:
DWG
view:
PDF
LP-15 - Industrial Panels Detail Manual 3D Isometrics
download:
DWG
view:
PDF
LP-15 Liner Panel
download:
DWG
view:
PDF
Specifications for FABRAL Gutters
07 41 13
Standing Seam Metal Roof Panels
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - Canadian
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Catalogs for FABRAL Gutters
Videos for FABRAL Gutters
Fabral video of WHY FABRAL
2018-10-18
WHY FABRAL
(Fabral)
request for information
Fabral video of WHY METAL
2018-10-18
WHY METAL
(Fabral)
request for information
Fabral video of Safety First
2018-10-22
Safety First
(Fabral)
request for information
Fabral video of Installing Eave
2018-10-22
Installing Eave
(Fabral)
request for information
Fabral video of Overview of CondenStop
2018-10-22
Overview of CondenStop
(Fabral)
request for information
Fabral video of Squaring the Panel
2018-10-22
Squaring the Panel
(Fabral)
request for information
Fabral video of Squaring a Panel
2018-10-22
Squaring a Panel
(Fabral)
request for information
Fabral video of Time Saving Benefits
2018-10-22
Time Saving Benefits
(Fabral)
request for information
Fabral video of Installing Underlayment
2018-10-22
Installing Underlayment
(Fabral)
request for information
Fabral video of Installing First Panel
2018-10-22
Installing First Panel
(Fabral)
request for information
Fabral video of Stand'N Seam Install video - Part 1
2018-10-22
Stand'N Seam Install video - Part 1
(Fabral)
request for information
Fabral video of Stand'N Seam Install video - Part 2
2018-10-22
Stand'N Seam Install video - Part 2
(Fabral)
request for information
Fabral video of Hemming a Panel
2018-10-22
Hemming a Panel
(Fabral)
request for information
Fabral video of Fastener Location and Lap Placement
2018-10-22
Fastener Location and Lap Placement
(Fabral)
request for information
Fabral video of Installing Eave Trim
2018-10-22
Installing Eave Trim
(Fabral)
request for information
Fabral video of Installing Gable Trim
2018-10-22
Installing Gable Trim
(Fabral)
request for information
Fabral video of Installing the First Panel
2018-10-22
Installing the First Panel
(Fabral)
request for information
Fabral video of End-lapping Panels
2018-10-22
End-lapping Panels
(Fabral)
request for information
Fabral video of Standing Seam Clips
2018-10-22
Standing Seam Clips
(Fabral)
request for information
Fabral video of Dormer side and endwalls
2018-10-22
Dormer side and endwalls
(Fabral)
request for information
Fabral video of Preparing for 2nd Panel
2018-10-22
Preparing for 2nd Panel
(Fabral)
request for information
Fabral video of Dormer Valley
2018-10-22
Dormer Valley
(Fabral)
request for information
Fabral video of Installing the 2nd Panel
2018-10-22
Installing the 2nd Panel
(Fabral)
request for information
Fabral video of Ridgecap Installation
2018-10-22
Ridgecap Installation
(Fabral)
request for information
Fabral video of Folding the Gable Trim
2018-10-22
Folding the Gable Trim
(Fabral)
request for information
Fabral video of Installing the Gable Trim
2018-10-22
Installing the Gable Trim
(Fabral)
request for information
Fabral video of Dormer Valley Part 1
2018-10-22
Dormer Valley Part 1
(Fabral)
request for information
Fabral video of Dormer Valley Part 2
2018-10-22
Dormer Valley Part 2
(Fabral)
request for information
Fabral video of Installing Sidewall and Endwall
2018-10-23
Installing Sidewall and Endwall
(Fabral)
request for information
Fabral video of Ridge Details
2018-10-23
Ridge Details
(Fabral)
request for information
Fabral video of Horizon S – Tools
2018-10-23
Horizon S – Tools
(Fabral)
request for information
Fabral video of Horizon S – Hem Bending
2018-10-23
Horizon S – Hem Bending
(Fabral)
request for information
Fabral video of Horizon S – Installing Eave
2018-10-23
Horizon S – Installing Eave
(Fabral)
request for information
Fabral video of Horizon S – Installing the 1st Panel
2018-10-23
Horizon S – Installing the 1st Panel
(Fabral)
request for information
Fabral video of Horizon S – Installing Gable
2018-10-23
Horizon S – Installing Gable
(Fabral)
request for information
Fabral video of Horizon S – Installing the 2nd Panel
2018-10-23
Horizon S – Installing the 2nd Panel
(Fabral)
request for information
Fabral video of Horizon S – Installing Ridge
2018-10-23
Horizon S – Installing Ridge
(Fabral)
request for information
Fabral video of Horizon S – Installing Dormer Valley
2018-10-23
Horizon S – Installing Dormer Valley
(Fabral)
request for information
Fabral video of Horizon S – Installing Dormer Endwall & Sidewall
2018-10-23
Horizon S – Installing Dormer Endwall & Sidewall
(Fabral)
request for information