Rated 5 based on 1 product reviews
CONTACT INFO
250, De Copenhague
St-Augustin-de-Desmaures, QC, Canada G3A 2H3
Toll Free: 877-356-6663
Phone: 418-575-7723
Request for information Valcourt Contact Us / RFI
Valcourt > PRODUCT > FP12 Mundo

With its straight lines, simplistic shape and neutral color, the Mundo II completely redefines the true nature of wood heating. Its modern design perfectly combines functionality, comfort and safety. Environmentally-friendly, this non-catalytic fireplace is EPA certified with an incredibly low particle emissions rate of only 1.14 g/h despite its 
80,000 BTU/h maximum heat output.


Features:

  • Firebox volume of 2.5 cu. ft.
  • Maximum heat output: 80,000 BTU/h (23.4 kW)
  • Heating area: 1,800 - 2,900 Ft2
  • Ceramic glass door
  • Glass viewing area: 282 in2
  • Cast iron andiron
  • Moulded refractory bricks
  • Requires a 6" chimney
  • Fresh air intake adapter included
  • Optional forced air distribution kit
  • Optional firescreen door
  • Optional hot air gravity distribution kit - traditional or modern style
  • Optional metallic black finishing trim



Installation and Operation Manual

FP12 Mundo Dimensions



- Hide Gallery
FP12 Mundo