Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773.341.3030
Continuing Education Logo
Request for information MIFAB, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
MIFAB, Inc. > PRODUCT > FS520 8" x 8" x 6" Deep Floor Sink

MIFAB® FS520 Series 8" x 8" x 6" deep cast iron floor area and indirect sanitary waste drain complete with white acid resistant porcelain enamel coated interior and loose set grate. Anti-splash aluminum dome strainer included.

 

- Hide Gallery
FS520 8" x 8" x 6" Deep Floor Sink

Revit BIM Files for FS520 8" x 8" x 6" Deep Floor Sink

FS520

Catalogs for FS520 8" x 8" x 6" Deep Floor Sink