MIFAB, Inc.
MIFAB, Inc.
Roof and Scupper Drain Grates
CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773.341.3030
Continuing Education Logo
Request for information MIFAB, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
MIFAB, Inc. > PRODUCT > FS740 12" Round x 10" Deep Floor Sink

MIFAB® FS740 Series 12" x 12" x 10" deep cast iron floor area and indirect sanitary waste drain complete with white acid resistant porcelain enamel coated interior and loose set grate. Anti-splash aluminum dome strainer included.

 

Rated 5 based on 1 product reviews
- Hide Gallery
FS740 12" Round x 10" Deep Floor Sink

Revit BIM Files for FS740 12" Round x 10" Deep Floor Sink

FS740

Catalogs for FS740 12" Round x 10" Deep Floor Sink