Royal Building Products - Siding & Trim Board
Royal Building Products - Siding & Trim Board
Siding, Soffits and Trimboards
CONTACT INFO
91 Royal Group Crescent
Woodbridge, ON, Canada L4H 1X9
Toll Free: 800-387-2789
Phone: 905-850-9700
Fax:
Request for information Royal Building Products - Siding & Trim Board Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Fascia & Eaves

For fascia and eaves, our 100% cellular PVC trim will help you get the details right. Our S4S, SurEdge and Precision Cut Trimboard, Crown Moulding, Drip Caps, Back Bands and Panel Moulds stand out, cut cleanly and finish meticulously. Plus, they're moisture proof, resist mold and require near-zero maintenance.

 

Rated 5 based on 1 product reviews
CAD Drawings for Fascia & Eaves
2352 Beaded Planking Board
download: view:
2435 Crown WM49
download: view:
2449 Drip Cap WM197
download: view:
2590 Backband Casing
download: view:
2592 5" Crown Moulding WM47
download: view:
2791 Drip Cap
download: view:
7541 4 1/2 Crown WM48
download: view:
7960 One Piece Crown Mouilding
download: view:
9734 Beaded Plank
download: view:
7827 5/8 x 4 S4S Trim Board
download: view:
7828 5/8 x 6 S4S Trim Board
download: view:
7829 5/8 x 8 S4S Trim Board
download: view:
7834 1 x 4 S4S Trim Board
download: view:
7835 4/4 x 6 S4S Trim Board
download: view:
7836 1 x 8 S4S Trim Board
download: view:
7840 5/4 x 4 S4S Trim Board
download: view:
7841 5/4 x 6_S4S Trim Board
download: view:
7871 1 x 5 S4S Trim Board
download: view:
7875 5/4 x 5 S4S Trim Board
download: view:
9759 5/8 x 4 SurEdge Trim Board
download: view:
9760 5/8 x 6 SurEdge Trim Board
download: view:
9761 5/8 x 8 SurEdge Trim Board
download: view:
9767 1 x 4 SurEdge Trim Board
download: view:
9768 1 x 5 SurEdge Trim Board
download: view:
9769 1 x 6 SurEdge Trim Board
download: view:
9775 5/4 x 4 SurEdge Trim Board
download: view:
9776 5/4 x 5 SurEdge Trim Board
download: view:
9777 5/4 x 6 SurEdge Trim Board
download: view:
9778 5/4 x 8 SurEdge Trim Board
download: view:
Specifications for Fascia & Eaves
07 46 16
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW