MAPEI
MAPEI
Adhesives, Sealants, Chemical Products for Building
CONTACT INFO
<B>USA</B> 1144 E. Newport Ctr. Dr.
Deerfield Beach, FL 33442
Phone:
Fax:
Request for information MAPEI Contact Us / RFI
Continuing Education Logo
CONTENT
CAD details
CSI specwizards
Catalogs / Brochures
LEED data
press releases
SOCIAL
MAPEI > PRODUCT > Fast-Track, Alkali-Resistant, Epoxy Moisture- Reduction Barrier - Planiseal™ VS Fast
Fast-Track, Alkali-Resistant, Epoxy Moisture- Reduction Barrier
Planiseal VS Fast is a fast-curing, alkali-resistant, two-component, 100%- solids epoxy coating that effectively stops moisture-related problems with floor coverings. In all cases, moisture vapor emission rates (MVERs) of up to 25 lbs. per 1,000 sq. ft. (11,3 kg per 92,9 m2) per 24 hours are reduced to below the limit of 3 lbs. per 1,000 sq. ft. (1,36 kg per 92,9 m2) required for many types of finished flooring, when the designated film thickness is applied. Applied in a single-coat application system, Planiseal VS Fast features an accelerated cure that enables priming for subsequent installation of selfleveling underlayments as fast as 4 to 5 hours after placement. Once installed, Planiseal VS Fast is compatible with a wide number of primers and adhesives typically used with flooring installations, such as tile, vinyl composition tile (VCT), carpet, sheet vinyl, wood and other floor-finishing products.
Rated 5 based on 1 product reviews
Catalogs for Fast-Track, Alkali-Resistant, Epoxy Moisture- Reduction Barrier - Planiseal™ VS Fast
Videos for Fast-Track, Alkali-Resistant, Epoxy Moisture- Reduction Barrier - Planiseal™ VS Fast
MAPEI video of MAPEI Corporate Video - 2017
2016-08-11
(MAPEI) request for information
MAPEI video of A revolutionary fusion of hybrid technology with GPT
2021-01-14
(MAPEI) request for information
MAPEI video of Eco Prim Grip, Ready to use, bond-promoting primer
2016-12-21
(MAPEI) request for information
MAPEI video of Elastocolor Line
2016-12-21
(MAPEI) request for information
MAPEI video of Extreme environments are no match for MAPEI’s Planitop 12 SR repair mortar
2021-01-14
(MAPEI) request for information
MAPEI video of FRP Systems
2021-01-14
(MAPEI) request for information
MAPEI video of How to Navigate our System Solutions
2021-01-14
(MAPEI) request for information
MAPEI video of How to install MAPEI Kerapoxy IEG CQ grout
2021-01-14
(MAPEI) request for information
MAPEI video of Hydraulic Cement Underlayment SpecWizard from Mapei Americas
2016-11-22
(MAPEI) request for information
MAPEI video of Keraflex mortars with High-Transfer Technology
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI CORPORATE 2020
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI Flexcolor 3D
2017-06-26
(MAPEI) request for information
MAPEI video of MAPEI Flexcolor CQ
2016-12-21
(MAPEI) request for information
MAPEI video of MAPEI Flexcolor CQ: The world’s best-selling ready-to-use grout
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI Flexcolor™ 3D iridescent grout
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI Group | Corporate global numbers 2020
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI Ultraflex LHT
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI Ultraflex LHT
2016-09-21
(MAPEI) request for information
MAPEI video of MAPEI Ultralite S1 Quick
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI Ultralite S1 Quick
2016-09-13
(MAPEI) request for information
MAPEI video of MAPEI Ultralite S2 Thin-Tile Mortar
2016-09-13
(MAPEI) request for information
MAPEI video of MAPEI’s CAD / Spec Guide
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI’s Commitment to Sustainability
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI’s Product Calculators
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI’s Ultracolor Plus Max – Black & White
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI’s new Website features enhanced Tools for Architects
2021-01-14
(MAPEI) request for information
MAPEI video of MAPEI’s new app
2021-01-14
(MAPEI) request for information
MAPEI video of Mapecoat TNS Remove
2021-01-14
(MAPEI) request for information
MAPEI video of Mapefloor Parking Deck System
2021-01-14
(MAPEI) request for information
MAPEI video of Mapefloor Parking Deck System
2016-11-03
(MAPEI) request for information
MAPEI video of Mapeguard UM Underlayment Membrane
2017-02-22
(MAPEI) request for information
MAPEI video of Mapeguard® WP 200
2021-01-14
(MAPEI) request for information
MAPEI video of Mapeheat Floor-Heating Systems
2021-01-14
(MAPEI) request for information
MAPEI video of Mapelastic CI
2016-11-29
(MAPEI) request for information
MAPEI video of Moisture Mitigation Systems, Application Guidelines and Finishing Techniques
2016-11-03
(MAPEI) request for information
MAPEI video of Moisture mitigation systems, application guidelines and finishing techniques
2021-01-14
(MAPEI) request for information
MAPEI video of MyMAPEI, your own Website within a Website
2021-01-14
(MAPEI) request for information
MAPEI video of Planiseal MSP
2021-01-14
(MAPEI) request for information
MAPEI video of Planiseal PMB
2021-01-14
(MAPEI) request for information
MAPEI video of Planitop® 330 Fast - Features and Benefits
2021-01-14
(MAPEI) request for information
MAPEI video of ShowerPerfect Liquid Membrane
2016-08-22
(MAPEI) request for information
MAPEI video of ShowerPerfect Liquid Membrane- short (EN)
2021-01-14
(MAPEI) request for information
MAPEI video of ShowerPerfect Sheet Membrane
2016-08-22
(MAPEI) request for information
MAPEI video of ShowerPerfect Sheet Membrane short (En)
2021-01-14
(MAPEI) request for information
MAPEI video of Take control of your wood-flooring placement with Ultrabond ECO® 977 adhesive
2021-01-14
(MAPEI) request for information
MAPEI video of Turbo-Speed Waterproofing with Mapelastic Turbo
2021-01-14
(MAPEI) request for information
MAPEI video of Ultracoat Wood Flooring Systems
2021-01-14
(MAPEI) request for information
MAPEI video of Ultracoat® ReNewIt™ system for recoating wood floors
2021-01-14
(MAPEI) request for information
MAPEI video of Ultraflex LFT Rapid
2016-11-29
(MAPEI) request for information
MAPEI video of Ultraplan LSC
2021-01-14
(MAPEI) request for information
MAPEI video of Ultraplan LSC
2016-09-21
(MAPEI) request for information
MAPEI video of Ultraplan Lite
2021-01-14
(MAPEI) request for information
MAPEI video of Ultraplan Lite
2016-09-27
(MAPEI) request for information
MAPEI video of Ultraplan Quick Traffic
2016-09-27
(MAPEI) request for information