Rated 5 based on 1 product reviews
Feeney Inc. (CableRail, DesignRail®)

Railing Systems

CONTACT INFO
2603 Union St.
Oakland, CA 94607
Toll Free: 800-888-2418
Phone:
Continuing Education Logo
Request for information Feeney Inc. (CableRail, DesignRail®) Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Datasheets
building construction projects
SOCIAL
Feeney Inc. (CableRail, DesignRail®) > PRODUCT > Feeney® Architectural Rod Assemblies

Feeney offers a comprehensive range of stainless steel rods and fittings manufactured from the highest specification materials. Our architectural rods are an attractive, high quality, high strength, low maintenance alternative to wire rope rigging systems and can be used in a variety of structural and decorative applications. LEED: recycled content.


- Hide Gallery
Feeney® Architectural Rod Assemblies

Feeney® Architectural Rod Assemblies  

1

CAD Drawings for Feeney® Architectural Rod Assemblies
F34-04 Tension Fork (1/2 inch)
download: view:
F34-05 Tension Fork (3/8 inch)
download: view:
F34-08 Tension Fork (1/2 inch)
download: view:
F34-10 Tension Fork (5/8 inch)
download: view:
F34-12 Tension Fork (3/4 inch)
download: view:
F34-16 Tension Fork (1 inch)
download: view:
Catalogs for Feeney® Architectural Rod Assemblies
Videos for Feeney® Architectural Rod Assemblies
Feeney Inc. (CableRail, DesignRail®) video of DesignRail® - the highest quality railing (Misty Mill by Chip Wade)
2021-05-14T00:00:00+00:00Z
(Feeney Inc. (CableRail, DesignRail®)) request for information
Feeney Inc. (CableRail, DesignRail®) video of Feeney Railing Systems 2021
2021-05-14T00:00:00+00:00Z
(Feeney Inc. (CableRail, DesignRail®)) request for information
Feeney Inc. (CableRail, DesignRail®) video of Feeney Awning Impact Video
2021-05-14T00:00:00+00:00Z
(Feeney Inc. (CableRail, DesignRail®)) request for information
Feeney Inc. (CableRail, DesignRail®) video of DesignRail® Installation with Art Steedle
2021-05-14T00:00:00+00:00Z
(Feeney Inc. (CableRail, DesignRail®)) request for information
Feeney Inc. (CableRail, DesignRail®) video of CableRail on Today's Homeowner with Danny Lipford
2021-05-14T00:00:00+00:00Z
(Feeney Inc. (CableRail, DesignRail®)) request for information
Feeney Inc. (CableRail, DesignRail®) video of Feeney Container Bar Rooftop Deck Railing
2021-05-14T00:00:00+00:00Z
(Feeney Inc. (CableRail, DesignRail®)) request for information
Feeney Inc. (CableRail, DesignRail®) video of Feeney CableRail and DesignRail® available at your local dealer
2021-05-14T00:00:00+00:00Z
(Feeney Inc. (CableRail, DesignRail®)) request for information
Feeney Inc. (CableRail, DesignRail®) video of Feeney Awning Installation
2020-05-06T00:00:00+00:00Z
(Feeney Inc. (CableRail, DesignRail®)) request for information
Feeney Inc. (CableRail, DesignRail®) video of Somerset II Trellis Review
2020-05-06T00:00:00+00:00Z
(Feeney Inc. (CableRail, DesignRail®)) request for information
Feeney Inc. (CableRail, DesignRail®) video of Feeney SpecWizard Video for 05 52 00 Aluminum Railing
2019-10-20T00:00:00+00:00Z
(Feeney Inc. (CableRail, DesignRail®)) request for information