Rated 5 based on 1 product reviews
Vicon Industries

Video Surveillance, Security Cameras, Access Control

CONTACT INFO
135 Fell Court
Hauppauge, NY 11788
Toll Free: 800-645-9116
Phone: 631-952-2288
Request for information Vicon Industries Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Webinars
press releases
SOCIAL
Vicon Industries > PRODUCT > Fiber-Optic Media Converters - FMC-TRM Series

FMC-TRM Series 10/100 Mbps Ethernet, two-port AC/DC powered mini media converter The FMC Series provides a low-cost and effective solution for extending the range of your video network. The FMCTRM-A and B Ethernet two-port media converters are designed to transmit and receive 10/100 Mbps data over multimode optical fiber. The electrical interface will auto-negotiate to a 10 Mbps, or 100 Mbps Ethernet rate without any adjustments. The optical interface operates at a 100 Mbps Ethernet rate.

Ordered as a pair, with a set consisting of one A and one B model, these media converters are environmentally hardened to operate in extreme temperatures. LED indicators are provided for rapidly ascertaining equipment operating status. The units are small sized for surface mounting where space is at a premium.

- Hide Gallery
Fiber-Optic Media Converters