Solomon Colors
Solomon Colors
Admixtures, Colorants and Pigments
CONTACT INFO
4050 Color Plant Rd.
Springfield, IL 62702-1060
Toll Free: 800-624-0261
Phone: 217-522-3112
Fax:
Request for information Solomon Colors Contact Us / RFI
CONTENT
CAD details
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Solomon Colors > PRODUCT > Fiber Reinforcement - ULTRAFIBER 302 BLEND
Fiber Reinforcement

Advantages of UltraFiber 302 Fiber Blend: ACI 302 recognizes the benefits of using a natural cellulose micro fiber and steel fiber blend to reduce early age plastic shrinkage and provide long term crack control. Additionally, this fiber blend improves the tensile strength/capacity of the concrete. The UltraFiber 302 Blend can replace traditional continuous steel for temperature and shrinkage reinforcement. UltraFiber 500® is the fiber of choice for decorative concrete and a proven performer reducing plastic drying shrinkage in residential, light commercial, overlays and structurally reinforced concrete. CFS 150-5 steel fibers have long been a solution for longer term concrete crack control and added tensile capacity in the same applications. Combining these two fibers creates "peace of mind" in overlays and traditional 4" to 6" building slabs and pavement designs within ACI joint guidelines.

  • Easy to Use 16.5 lbs. (7.48 kg) Water Soluble Bags
  • One Bag Per Cubic Yard
  • "Concrete Finishers First Choice"
  • Renewable Materials & Environmentally Friendly


Rated 5 based on 1 product reviews
Specifications for Fiber Reinforcement - ULTRAFIBER 302 BLEND
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Fiber Reinforcement - ULTRAFIBER 302 BLEND
Videos for Fiber Reinforcement - ULTRAFIBER 302 BLEND
Solomon Colors video of Solomon UltraFiber 500
2015-03-18
(Solomon Colors) request for information