Rated 5 based on 1 product reviews
CONTACT INFO
20 Jetview Dr.
Rochester, NY 14624
Toll Free: 844-200-7336
Phone:
Request for information GreenIce Cure System™ Contact Us / RFI
GreenIce Cure System™ > PRODUCT > Fiberlite™ Fiber Additive

Green Umbrella Fiberlite™ is a uniquely designed concrete fiber that can be used as a powerful reinforcement. Fiberlite™ can be used as an alternative or combined with wire mesh to reduce cracking due to stress on the slab. When used in a polished concrete application, the fibers are transparent in the mix and can be dyed and polished.

Features & Benefits

  • Enhances performance & durability
  • Provides secondary reinforcement
  • Eliminates plastic shrinkage cracking up to 100%
  • Alkali-resistant & non-corrosive
  • Insoluble in water
  • No fiber protrusion for easy finishing
  • High impact resistance
  • Excellent bond with concrete paste


Technical Data Sheet
SDS


- Hide Gallery
Fiberlite™ Fiber Additive