Rated 5 based on 1 product reviews
FSR Inc.

Audio Visual Equipment Boxes

CONTACT INFO
244 Bergen Blvd.
Woodland Park, NJ 07424
Toll Free: 800-332-3771
Phone: 973-785-4347
Continuing Education Logo
Request for information FSR Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
FSR Inc. > PRODUCT > Fire-Rated Poke-Thru - SmartFit 8"
FSR's new Fire-Rated "Poke-Thru" boxes provide capacity, aesthetics and installation ease. These sturdy core hole products combine flexibility via recessed mounting bracketry to accommodate a wide assortment of power, data and audio video connection options.
- Hide Gallery
Fire-Rated Poke-Thru

Fire-Rated Poke-Thru  

SmartFit 8"  
1

Revit BIM Files for Fire-Rated Poke-Thru - SmartFit 8"

Floor, Table and Wall Boxes: Floor Boxes: Smart Fit8 - Fire Rated

CAD Drawings for Fire-Rated Poke-Thru - SmartFit 8"
Floor Boxes Smart Fit - SF-DDP
download: view:
Floor Boxes Smart Fit - SF-IPSP
download: view:
Floor Boxes Smart Fit - Sub-Plate - SF-2SDP
download: view:
Specifications for Fire-Rated Poke-Thru - SmartFit 8"
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Fire-Rated Poke-Thru - SmartFit 8"
Videos for Fire-Rated Poke-Thru - SmartFit 8"
FSR Inc. video of FSR - FRK Overview
2015-12-10T00:00:00+00:00Z
(FSR Inc.) request for information
FSR Inc. video of FSR - Core
2015-12-10T00:00:00+00:00Z
(FSR Inc.) request for information
FSR Inc. video of FSR - FL 200
2015-12-10T00:00:00+00:00Z
(FSR Inc.) request for information
FSR Inc. video of FSR - DR SOCK
2015-12-10T00:00:00+00:00Z
(FSR Inc.) request for information
FSR Inc. video of Adapting To Change with Smart-Way
2021-06-14T00:00:00+00:00Z
(FSR Inc.) request for information
FSR Inc. video of Adapting To Change | A Smarter Office
2021-06-14T00:00:00+00:00Z
(FSR Inc.) request for information
FSR Inc. video of CB-224 Zone Enclosure
2021-06-14T00:00:00+00:00Z
(FSR Inc.) request for information
FSR Inc. video of Ceiling Solutions 2021
2021-06-14T00:00:00+00:00Z
(FSR Inc.) request for information
FSR Inc. video of Collaboration Simplified: HuddleVU Wall Box
2019-09-29T00:00:00+00:00Z
(FSR Inc.) request for information
FSR Inc. video of How To Install FSR's Under Table Equipment Rack | FSR Inc.
2019-09-29T00:00:00+00:00Z
(FSR Inc.) request for information
FSR Inc. video of Introducing Our Expandable Power System | FSR Inc
2021-06-14T00:00:00+00:00Z
(FSR Inc.) request for information
FSR Inc. video of Power Anywhere, Anytime | Smart-Way Stick
2021-06-14T00:00:00+00:00Z
(FSR Inc.) request for information
FSR Inc. video of Smart-Way Floor Raceway | One Product For All Applications
2021-06-14T00:00:00+00:00Z
(FSR Inc.) request for information
FSR Inc. video of The Best Was Yet To Come: Next Generation Digital Ribbon Cable | Product Insider
2019-09-29T00:00:00+00:00Z
(FSR Inc.) request for information
FSR Inc. video of The New FL-400 Starring Phil Klinkenborg
2021-06-14T00:00:00+00:00Z
(FSR Inc.) request for information