YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
SAFTIFIRST
USA-Made Fire-Rated Glass & Framing
CONTACT INFO
100 N. Hill Dr. Suite 12
Brisbane
, CA
94005
Toll Free:
888-653-3333
Phone:
415-822-4222
http://safti.com
Request for information
SAFTIFIRST
Contact Us / RFI
CONTENT
SOCIAL
SAFTIFIRST
>
PRODUCT
>
Fire Resistive Hurricane Doors
Fire Resistive Hurricane Doors
Features
60 and 90 minute fire resistive, hurricane rated aluminum clad singe and pair door.
5" vertical stile, 5" head and 10" bottom rail (bottom rail can be modified with AHJ approval).
Door is 4" - 5" deep.
52 1/4" maximum single door width.
104 1/2" maximum pair door width.
105 1/4" maximum door height.
Rated
5
based on
1
product reviews
- Hide Gallery
BIM
Catalogs
Videos
Revit BIM Files for Fire Resistive Hurricane Doors
Framed Openings and Walls: Ballistic/Hurricane CurtainWall
Catalogs for Fire Resistive Hurricane Doors
Videos for Fire Resistive Hurricane Doors
SAFTIFIRST video of SAFTI FIRST Company Overview
2018-03-23
SAFTI FIRST Company Overview
(SAFTIFIRST)
request for information
SAFTIFIRST video of What's Fire Rated Glass?
2015-05-21
What's Fire Rated Glass?
(SAFTIFIRST)
request for information
SAFTIFIRST video of SAFTI FIRST Fire Rated Glass Products
2015-05-21
SAFTI FIRST Fire Rated Glass Products
(SAFTIFIRST)
request for information
SAFTIFIRST video of GPX Video V2
2015-05-21
GPX Video V2
(SAFTIFIRST)
request for information
SAFTIFIRST video of Specialty Tempered Glass Impact Test
2015-05-21
Specialty Tempered Glass Impact Test
(SAFTIFIRST)
request for information
SAFTIFIRST video of Wired Glass Impact Test
2015-05-21
Wired Glass Impact Test
(SAFTIFIRST)
request for information
SAFTIFIRST video of CBS News Report: The Dangers of Wired Glass
2015-05-21
CBS News Report: The Dangers of Wired Glass
(SAFTIFIRST)
request for information