Nordfab Inc.
undefined by Nordfab Inc.
Industrial Ducting
CONTACT INFO
CONTENT
Nordfab Inc. > PRODUCT > Flanged Branch 14 Gauge 45° -
Flanged Branch 14 Gauge 45°

14 Gauge Branches have leak-free, solid welded seams. Nordfab Double Branches in 14 gauge galvanized steel with flanged ends are available in diameters up to 50″. Also available with 30 degrees angle. Branches are also available in 12 gauge steel in diameters up to 72" as well as lighter gauges.


Rated 5 based on 1 product reviews

Specifications for Flanged Branch 14 Gauge 45° -

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 

Videos for Flanged Branch 14 Gauge 45° -

Nordfab Inc. video of Comparison of the leakability of Nordfab Duct Pipe and Lockformed Pipe
2020-02-20
Nordfab Inc. video of Comparison of the leakability of Nordfab Duct Pipe and Lockformed Pipe - Video 2
2020-02-20
Nordfab Inc. video of Nordfab Clamp Production Cell
2020-02-20
Nordfab Inc. video of Nordfab Ducting USA
2020-02-20
Nordfab Inc. video of Nordfab Ducting's Quick-Fit® Adjustable Nipple
2020-02-20
Nordfab Inc. video of Nordfab Floor Sweep
2020-02-20
Nordfab Inc. video of Nordfab In-line Spark Trap
2020-02-20
Nordfab Inc. video of Nordfab Pipe Roller and Laser Welder
2020-02-20
Nordfab Inc. video of Nordfab QF Ball Joint
2020-02-20
Nordfab Inc. video of Nordfab QF® Slip Duct
2020-02-20
Nordfab Inc. video of Nordfab's NordCAD™ Metric - Tool for Designing Duct Installations
2020-02-20