Nordfab Inc.
undefined by Nordfab Inc.
Industrial Ducting
CONTACT INFO
CONTENT
Nordfab Inc. > PRODUCT > Flanged Double Branch 14 Gauge 45° -
Flanged Double Branch 14 Gauge 45°

Nordfab Double Branches in 14 gauge galvanized steel are available with Quick-Fit® (QF) rolled ends in diameters up to 24″ and with flanged ends in diameters up to 72″. Also available with 30 degrees angle. When ordering specify A, B, C, D and end type(s). (A - C) ≥ (C-B) and (C) ≥ (D) Reducer at C or D may be required. Use formula above to determine. A vanstone end with rotational Angle Flanges is standard. If welded flanges are required, clocking must be specified.

14 Gauge Double Branches have leak-free, solid welded seams. Elimination of air leakage makes a dust collection system more efficient, providing savings on energy costs.

Flanges are industry standard Angle Flanges.


Rated 5 based on 1 product reviews

Specifications for Flanged Double Branch 14 Gauge 45° -

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 

Videos for Flanged Double Branch 14 Gauge 45° -

Nordfab Inc. video of Comparison of the leakability of Nordfab Duct Pipe and Lockformed Pipe
2020-02-20
Nordfab Inc. video of Comparison of the leakability of Nordfab Duct Pipe and Lockformed Pipe - Video 2
2020-02-20
Nordfab Inc. video of Nordfab Clamp Production Cell
2020-02-20
Nordfab Inc. video of Nordfab Ducting USA
2020-02-20
Nordfab Inc. video of Nordfab Ducting's Quick-Fit® Adjustable Nipple
2020-02-20
Nordfab Inc. video of Nordfab Floor Sweep
2020-02-20
Nordfab Inc. video of Nordfab In-line Spark Trap
2020-02-20
Nordfab Inc. video of Nordfab Pipe Roller and Laser Welder
2020-02-20
Nordfab Inc. video of Nordfab QF Ball Joint
2020-02-20
Nordfab Inc. video of Nordfab QF® Slip Duct
2020-02-20
Nordfab Inc. video of Nordfab's NordCAD™ Metric - Tool for Designing Duct Installations
2020-02-20