Rated 5 based on 1 product reviews
Versico Roofing Systems

EPDM, TPO, PVC, Fleece, Insulation

CONTACT INFO
P. O. Box 1289
Carlisle, PA 17013
Toll Free: 800-992-7663
Phone:
Continuing Education Logo
Request for information Versico Roofing Systems Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Datasheets
building construction projects
SOCIAL

Versico Roofing has multiple flashings available - such as membrane and liquid - to assist in flashing any oddly-shaped penetrations or tying together dissimilar roofing systems.


All Systems Brochure



- Hide Gallery
Flashings

Flashings  

1

CAD Drawings for Flashings
TPC-5.1 TPO-PVC - Curb Flashing with TPO or PVD Membrane
download: view:
TPC-5.2 TPO-PVC - Coated Flashing with TPO or PVC Metal Curb Flashing
download: view:
TPC-5.3 TPO-PVC - Curb Flashing with CFA TPO or PVC Curb Wrap Corners
download: view:
TPC-5.4 TPO-PVC - Self-Flashing Curb
download: view:
TPC-8.1 TPO-PVC - Pre-Molder Flashing
download: view:
TPC-8.2 TPO-PVC - Field Fabricated Pipe Flashing
download: view:
TPC-8.4 TPO-PVC - Field-Fabricated Square Tube Flashing
download: view:
TPC-8.6 TPO-PVC - Certified Hot Pipe Flashing
download: view:
TPC-12.1 TPO-PVC - Parapet Flashing - Fastened into Deck
download: view:
TPC-12.1A TPO-PVC - Parapet Flashing - Fastened into Wall
download: view:
TPC-12.2A TPO - Parapet Flashing with PS RUSS, PAGE 1 OF 2
download: view:
TPC-12.2B PAGE 2 OF 2 TPO - Parapet Flashing with PS RUSS, PAGE 2 OF 2
download: view:
TPC-12.3 TPO-PVC - Coated Metal Wall Flashing
download: view:
TPC-12.6 TPO-PVC - Parapet Flashing / No Adhesion - Any Height Option
download: view:
TPC-12.7 TPO - VersiWeld QA TPO Parapet Flashing with TPO PS RUSS
download: view:
TPC-12.8 TPO - VersiWeld QA Parapet Flashing with VersiWeld PS RUSS
download: view:
TPC-15.1 TPO-PVC - Pre-Molded Inside Corner Flashing
download: view:
TPC-15.2 TPO-PVC - Field Fabricated Inside Corner Flashing
download: view:
TPC-15.3 TPO-PVC - Inside Corner with Coated Metal Wall Flashing
download: view:
TPC-15.4 TPO-PVC - Pre-Molded Outside Corner Flashing
download: view:
TPC-15.5 TPO-PVC - Field Fabricated Outside Corner Flashing
download: view:
TPC-15.6 TPO-PVC - Outside Corner with Coated Metal Wall Flashing
download: view:
TPC-18.4 PVC - Scupper with VersiFlex PVC PS Cover Strip Flashing
download: view:
VF-8.2 - Field Fabricated Pipe Flashing
download: view:
VGC-5.1 EPDM - Curb Flashing - EPDM Membrane
download: view:
VGC-5.2 EPDM - Curb Flashing - Quick-Applied Curb Wrap with 6" Tape
download: view:
VGC-5.3 EPDM - Curb Flashing - with 20" Quick-Applied Cured Flashing
download: view:
VGC-5.4 EPDM - Self-Flashing Curb
download: view:
VGC-5.5 EPDM - New Self-Flashing Metal Curb
download: view:
VGC-12.2 EPDM - Parapet/Curb with Separate Membrane Flashing
download: view:
VGC-15.1 EPDM - Inside Corner Wall Flashing with RTS (Option 1)
download: view:
VGC-15.2 EPDM - Inside Corner Wall Flashing with RTS (Option 2)
download: view:
VGC-15.3 EPDM - Inside Corner with Continuous EPDM Wall Flashing
download: view:
VGC-15.4 EPDM - Inside Corner with Separate EPDM Wall Flashing
download: view:
VGC-15.4A EPDM - Inside Corner Flashing for Projects with 90mil Membrane or 25/30 Year Warranties
download: view:
VGC-15.6 EPDM - Outside Corner with Quick-Applied Uncured EPDM Flashing (2 Piece)
download: view:
VGC-15.7 EPDM - Outside Corner with Quick-Applied Uncured EPDM Flashing (1 Piece)
download: view:
VGC-15.7A EPDM - Outside Corner Flashing for Projects with 90mil Membrane or 25/30 Year Warranties
download: view:
VGMA-8.1A EPDM - Quick-Applied Pipe Seal with 20" Quick-Applied Cured Flashing
download: view:
Specifications for Flashings
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Flashings
BusinessApplication
Building Construction Specifications
 
BusinessApplication
Building Construction Specifications
 
BusinessApplication
Building Construction Specifications
 
Catalogs for Flashings
Videos for Flashings
Versico Roofing Systems video of Versico Capabilities and History Video
2022-05-12T00:00:00+00:00Z
(Versico Roofing Systems) request for information
Versico Roofing Systems video of Training and Education Center Short Video
2019-04-28T00:00:00+00:00Z
(Versico Roofing Systems) request for information
Versico Roofing Systems video of RapidLock Promo Video
2019-04-28T00:00:00+00:00Z
(Versico Roofing Systems) request for information
Versico Roofing Systems video of Inspection Quick Reference
2019-04-28T00:00:00+00:00Z
(Versico Roofing Systems) request for information
Versico Roofing Systems video of Versico Roofing Systems SpecWizard Video for PVC Membrane Roofing
2020-01-07T00:00:00+00:00Z
(Versico Roofing Systems) request for information