Rated 5 based on 1 product reviews
Draper Inc.

Window Shades, Solar Control Solutions, Audio Visual, and Athletic Equipment

CONTACT INFO
411 S. Pearl Street P. O. Box 425
Spiceland, IN 47385-0425
Toll Free: 800-238-7999
Phone: 765-987-7999
Continuing Education Logo
Request for information Draper Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
Datasheets
press releases
SOCIAL
DISTRIBUTION

For information, call 1-800-238-7999.

Draper Inc. > PRODUCT > FlexShade® Panels

The FlexShade® Panel window covering features a non-operable panel, sunlight filtration system for hard-to-reach openings. It is well-suited for skylights, sloped glazing in solariums, or odd-shaped openings. Available in sizes up to 72" wide x 126" high (183 cm x 320 cm) with an extruded aluminum frame in white, black, dark bronze, or clear anodized finish. Gabled, triangular, trapezoid, or curved/arched panels are available in limited sizes. Can be used on interior or exterior installations.


- Hide Gallery
FlexShade® Panels

CAD Drawings for FlexShade® Panels
Flexshade Panel
download: view:
Catalogs for FlexShade® Panels
Videos for FlexShade® Panels
Draper Inc. video of Draper, Inc. - Company Overview and Capabilities
2012-04-23T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of TecVision Engineered Screen Technology by Draper, Inc.
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of How to install Draper's Bottom-Up FlexShade
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Motorized FlexShades by Draper installed in Albuquerque, New Mexico
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper's New Bottom-Up FlexShade
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Motorized FlexShades at IUPUI by Draper
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Motorized FlexShades and Premier Projection Screen by Draper
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper's Motorized FlexShades
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper Dual Roller FlexShades
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper's Motorized LightBloc FlexShades
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Baronet Projection Screen Installation Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Premier Projection Screen Installation Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Clarion Projection Screen Installation Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper's Access Dual Roller FlexShades Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Window Shades SpecWizard from Draper
2015-02-13T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Rolleramic Projection Screen by Draper - Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of FlexShade with Bead Chain and Small End Caps Installation Demo Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Manual FlexShades - Bead Chain Clutch Installation Demo Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper's Luma 2 Projection Screen Installation Demo - Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper's Luma 2 Projection Screen Installation Demo - Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Setting the Motor Limits on a Draper Scissor Lift
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper's Micro Projector Lift (MPL)
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper Dual Roller with Fascia and Targa Projection Screen
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Motorized FlexShades from Draper, Inc.
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper Gymnasium Fold-Up Divider Curtains
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of AutoReturn Spring Roller for Manual Screens by Draper
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information
Draper Inc. video of Draper's Window Shade Coupler System
2015-01-30T00:00:00+00:00Z
(Draper Inc.) request for information