Dex-O-Tex by Crossfield Products Corp.
Dex-O-Tex by Crossfield Products Corp.
Flooring, Waterproofing, and Surfacing Systems
CONTACT INFO
3000 E. Harcourt St.
Rancho Dominguez, CA 90221
Phone: 310-886-9100
Fax:
Continuing Education Logo
Request for information Dex-O-Tex by Crossfield Products Corp. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
SOCIAL
Dex-O-Tex by Crossfield Products Corp. > PRODUCT > Floor Underlayment - A-81
Floor Underlayment

Dex-O-Tex A-81 Underlayment is our most popular underlayment system for preparing irregular floor surfaces for a finished application. Its synthetic copolymer cementitious formulation acts as an ideal patching, smoothing, and resurfacing material beneath any kind of flooring.


A-81 is highly flexible and suitable for both interior or exterior surfaces, including those exposed to freeze-thaw conditions or constant water spillage. It can be applied to any thickness from near featheredge upwards and dries to a charcoal gray color. Natural, cement-gray color is also available on request.


Our pre-packaged formula makes A-81 convenient to unit and easy to mix. It's also fully VOC compliant with no organic solvents, is non-toxic, and has only a slight odor during placement and cure. This fast-setting system supports foot traffic in 6-8 hours and vehicle traffic after 18-24 hours.


Rated 5 based on 1 product reviews
Specifications for Floor Underlayment - A-81
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Floor Underlayment - A-81
BusinessApplication
Building Construction Specifications