Whether for an airport retail storefront or a dividingwall for an office conference area,Folding Sliding Wall Systems (FSW-C / FSW-G) are ideal for any application where totalvision is required. Glass walls transcend the limitations of fixed solid walls, multiply youroptions for designing space, and let daylight shine through to interior spaces. FSWsliding walls are available in a range of customizable systems to meet your designrequirements. The track can be arranged in a variety of configurations and slidingpanels can be moved without using floor guides or channels. Bolts and locks secureeach sliding panel in position and the panels are easy to adjust, align, and operate
Advantages of the Modernfold Folding Sliding System
|
FSW-C
The panels of an FSW-C system have trolleys located in the center of the panel with equal dimensions of panel exposure on both sides of the track center line when stacked. This is an alternative for confined spaces as the stacked panels take up only half the space inside and out.
FSW-G
FSW-G folding sliding walls are fully glazed partitions and frontages, with door rails top and bottom, track roller position at the end of every second panel.
PureView Intermediate Panel
PureView Pivot Panel
PureView Plus Convertible Panel
PureView Plus Intermediate Panel
PureView Plus Pivot Panel
Folding Partition System: Sample
Curtain Panel: Hollow Metal Door
Curtain Panel: Hollow Metal Door: Double
Curtain Panel: MOVEO Glass
Curtain Panel: MOVEO Standard
Curtain Panel: Matching Door
Curtain Panel: Standard
Curtain Panel: Window
Pocket Door: Bifold
Pocket Door: Double
Pocket Door: Doublewith Center Panel
Pocket Door: Pocket Door
Pocket Door: Single
Acousti-Clear: Passdoor
Acousti-Clear: Passdoor
Acousti-Clear: Pivot Panel Rail Lever
Acousti-Clear: Pivot Panel Standard Lever
Acousti-Clear: 45 Post
Acousti-Clear: AWA 140
Acousti-Clear: AWA 260
Acousti-Clear: Auto Expandable
Acousti-Clear: Auto Intermediate
Acousti-Clear: Classic 140 TE Panel
Acousti-Clear: Classic 260 TE Panel
Acousti-Clear: Classic Single Panel
Acousti-Clear: Classic Single Panel
Acousti-Clear: Demountable Intermediate Panel
Acousti-Clear: Demountable Pivot Door
Acousti-Clear: End Cap 1
Acousti-Clear: End Cap 2
Acousti-Clear: Intersection Post
Acousti-Clear: Intersection Post
Acousti-Clear: Lead Jamb
Acousti-Clear: Passdoor Trail
Acousti-Clear: Passdoor Trail
Acousti-Clear: Trail Jamb
Glass 362 Doors Full Height Pivot Door
Glass 362 Doors Intermediate
Glass Compact Line Convertible Pivot Door
Glass Compact Line Full Height Pivot Door
Glass Compact Line Intermediate Panel
Acousti-Seal 93 932 933E Intermediate Panel
Acousti-Seal 931 932 Expandable Closure
Acousti-Seal 931 932 Intermediate Panel with Windows
Acousti-Seal 931 932 Pass Door Single H
Acousti-Seal 931 932 Pass Door Single l
Acousti-Seal 931 Double Expandable Closure
Acousti-Seal 931 Pass Door Double
Acousti-Seal 933E Side Jamb
Acousti-Seal Encore Automated Panels Electric Jamb
Acousti-Seal Encore Automated Panels Intermediate
Acousti-Seal Encore Automated Pass Door Single H
Acousti-Seal Encore Automated Pass Door Single l
Acousti-Seal Encore Panels 9in 18in Closure
Acousti-Seal Encore Panels Intermediate
Acousti-Seal Encore Pass Door Double
Acousti-Seal Encore Pass Door Single H
Acousti-Seal Encore Pass Door Single l