Rated 5 based on 1 product reviews
CENTRIA

Building Envelope Wall and Roof Panels

CONTACT INFO
1550 Coraopolis Heights Rd. Suite 500
Moon Township, PA 15108
Toll Free: 888-254-7099
Phone: 412-299-8000
Continuing Education Logo
Request for information CENTRIA Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
press releases
building construction projects
SOCIAL
CENTRIA > PRODUCT > Formawall Design Options

Expand upon FORMAWALL High Performance Building Envelope System's exceptional performance and aesthetic elements with superior product options and integrated solutions. Through partnerships with leading innovators of daylighting and ventilation components, envelope integration of sunshades, daylighting panels, and louvers is faster, easier, and far more efficient than ever before.


- Hide Gallery
Formawall Design Options

Revit BIM Files for Formawall Design Options

Metal Wall Panels and Accessories - Metal Panels

Metal Wall Panels and Accessories - Insulated A

Metal Wall Panels and Accessories - Insulated B

CAD Drawings for Formawall Design Options
FWDS: 2.5 Horizontal
download: view:
2H IMV-0001 - FWDS: 2 Horizontal - Base 1 of 2
download: view:
2H IMV-0002 - FWDS: 2 Horizontal - Base 2 of 2
download: view:
2H IMV-0004 - FWDS: 2 Horizontal - Parapet 1 of 2
download: view:
2H IMV-0005 - FWDS: 2 Horizontal - Parapet 2 of 2
download: view:
2H IMV-0006 - FWDS: 2 Horizontal - Soffit 1 of 5
download: view:
2H IMV-0007 - FWDS: 2 Horizontal - Soffit 2 of 5
download: view:
2H IMV-0008 - FWDS: 2 Horizontal - Soffit 3 of 5
download: view:
2H IMV-0009 - FWDS: 2 Horizontal - Soffit 4 of 5
download: view:
2H IMV-0010 - FWDS: 2 Horizontal - Soffit 5 of 5
download: view:
2H IMV-0011 - FWDS: 2 Horizontal - Vertical Joint
download: view:
2H IMV-0013 - FWDS: 2 Horizontal - Outside Corner
download: view:
2H IMV-0015 - FWDS: 2 Horizontal - Inside Corner 1 of 2
download: view:
2H IMV-0016 - FWDS: 2 Horizontal - Inside Corner 2 of 2
download: view:
2H IMV-0017 - FWDS: 2 Horizontal - Head 1 of 2
download: view:
2H IMV-0018 - FWDS: 2 Horizontal - Sill 1 of 2
download: view:
2H IMV-0019 - FWDS: 2 Horizontal - Jamb 1 of 3
download: view:
2H IMV-0019A - FWDS: 2 Horizontal - Jamb 2 of 3
download: view:
2H IMV-0020 - FWDS: 2 Horizontal - Head 2 of 2
download: view:
2H IMV-0021 - FWDS: 2 Horizontal - Sill 2 of 2
download: view:
2H IMV-0022 - FWDS: 2 Horizontal - Jamb 3 of 3
download: view:
2H IMV-0024 - FWDS: 2 Horizontal - End Wall 1 of 3
download: view:
2H IMV-0024A - FWDS: 2 Horizontal - End Wall 2 of 3
download: view:
2H IMV-0025 - FWDS: 2 Horizontal - End Wall 3 of 3
download: view:
2V-0001 - FWDS: 2 Vertical - Base 1 of 2
download: view:
2V-0004 - FWDS: 2 Vertical - Base 2 of 2
download: view:
2V-0005 - FWDS: 2 Vertical - Parapet 1 of 2
download: view:
2V-0008 - FWDS: 2 Vertical - Parapet 2 of 2
download: view:
2V-0011 - FWDS: 2 Vertical - Stack 1 of 2
download: view:
2V-0014 - FWDS: 2 Vertical - Stack 2 of 2
download: view:
2V-0015 - FWDS: 2 Vertical - Soffit 1 of 7
download: view:
2V-0016 - FWDS: 2 Vertical - Soffit 2 of 7
download: view:
2V-0017 - FWDS: 2 Vertical - Soffit 3 of 7
download: view:
2V-0018 - FWDS: 2 Vertical - Soffit 4 of 7
download: view:
2V-0019 - FWDS: 2 Vertical - Soffit 5 of 7
download: view:
2V-0019A - FWDS: 2 Vertical - Soffit 6 of 7
download: view:
2V-0020 - FWDS: 2 Vertical - Soffit 7 of 7
download: view:
2V-0023 - FWDS: 2 Vertical - Outside Corner 1 of 2
download: view:
2V-0023A - FWDS: 2 Vertical - Outside Corner 2 of 2
download: view:
2V-0025 - FWDS: 2 Vertical - Expansion Joint 1 of 2
download: view:
2V-0025A - FWDS: 2 Vertical - Expansion Joint 2 of 2
download: view:
2V-0029 - FWDS: 2 Vertical - Inside Corner
download: view:
2V-0030 - FWDS: 2 Vertical - Head
download: view:
2V-0031 - FWDS: 2 Vertical - Sill
download: view:
2V-0032 - FWDS: 2 Vertical - End Wall 1 of 3
download: view:
2V-0033 - FWDS: 2 Vertical - End Wall 2 of 3
download: view:
2V-0034 - FWDS: 2 Vertical - End Wall 3 of 3
download: view:
2V-0035A - FWDS: 2 Vertical - Jamb 1 of 4
download: view:
2V-0035B - FWDS: 2 Vertical - Jamb 2 of 4
download: view:
2V-0035C - FWDS: 2 Vertical - Jamb 3 of 4
download: view:
2V-0035D - FWDS: 2 Vertical - Jamb 4 of 4
download: view:
2_5H FWGS IMV-0001 - Formawall Dimension Series - Base 1 of 3
download: view:
2_5H FWGS IMV-0002 - Formawall Dimension Series - Base 2 of 3
download: view:
2_5H FWGS IMV-0003 - Formawall Dimension Series - Base 3 of 3
download: view:
2_5H FWGS IMV-0004 - Formawall Dimension Series - Parapet 1 of 2
download: view:
2_5H FWGS IMV-0005 - Formawall Dimension Series - Parapet 2 of 2
download: view:
2_5H FWGS IMV-0006 - Formawall Dimension Series - Soffit 1 of 4
download: view:
2_5H FWGS IMV-0007 - Formawall Dimension Series - Soffit 2 of 4
download: view:
2_5H FWGS IMV-0008 - Formawall Dimension Series - Soffit 3 of 4
download: view:
2_5H FWGS IMV-0010 - Formawall Dimension Series - Soffit 4 of 4
download: view:
2_5H FWGS IMV-0011 - Formawall Dimension Series - Vertical Joint 1 of 2
download: view:
2_5H FWGS IMV-0012 - Formawall Dimension Series - Vertical Joint 2 of 2
download: view:
2_5H FWGS IMV-0013 - Formawall Dimension Series - Outside Corner
download: view:
2_5H FWGS IMV-0014 - Formawall Dimension Series - Inside Corner 1 of 4
download: view:
2_5H FWGS IMV-0015 - Formawall Dimension Series - Inside Corner 2 of 4
download: view:
2_5H FWGS IMV-0015A - Formawall Dimension Series - Inside Corner 3 of 4
download: view:
2_5H FWGS IMV-0016 - Formawall Dimension Series - Inside Corner 4 of 4
download: view:
2_5H FWGS IMV-0017 - Formawall Dimension Series - Head
download: view:
2_5H FWGS IMV-0018 - Formawall Dimension Series - Sill 1 of 2
download: view:
2_5H FWGS IMV-0019 - Formawall Dimension Series - Jamb 1 of 3
download: view:
2_5H FWGS IMV-0019A - Formawall Dimension Series - Jamb 2 of 3
download: view:
2_5H FWGS IMV-0019B - Formawall Dimension Series - Jamb 3 of 3
download: view:
2_5H FWGS IMV-0021 - Formawall Dimension Series - Sill 2 of 2
download: view:
2_5H FWGS IMV-0024 - Formawall Dimension Series - End Wall 1 of 2
download: view:
2_5H FWGS IMV-0024A - Formawall Dimension Series - End Wall 2 of 2
download: view:
2_5H-0001 - FWDS: 2.5 Horizontal - Base 1 of 2
download: view:
2_5H-0002 - FWDS: 2.5 Horizontal - Base 2 of 2
download: view:
2_5H-0004 - FWDS: 2.5 Horizontal - Parapet 1 of 2
download: view:
2_5H-0005 - FWDS: 2.5 Horizontal - Parapet 2 of 2
download: view:
2_5H-0006 - FWDS: 2.5 Horizontal - Soffit 1 of 5
download: view:
2_5H-0007 - FWDS: 2.5 Horizontal - Soffit 2 of 5
download: view:
2_5H-0008 - FWDS: 2.5 Horizontal - Soffit 3 of 5
download: view:
2_5H-0009 - FWDS: 2.5 Horizontal - Soffit 4 of 5
download: view:
2_5H-0010 - FWDS: 2.5 Horizontal - Soffit 5 of 5
download: view:
2_5H-0011 - FWDS: 2.5 Horizontal - Vertical Joint
download: view:
2_5H-0012 - FWDS: 2.5 Horizontal - Expansion Joint
download: view:
2_5H-0013 - FWDS: 2.5 Horizontal - Outside Corner
download: view:
2_5H-0014 - FWDS: 2.5 Horizontal - Inside Corner 1 of 2
download: view:
2_5H-0015 - FWDS: 2.5 Horizontal - Inside Corner 2 of 2
download: view:
2_5H-0017 - FWDS: 2.5 Horizontal - Head 1 of 2
download: view:
2_5H-0018 - FWDS: 2.5 Horizontal - Sill 1 of 2
download: view:
2_5H-0019 - FWDS: 2.5 Horizontal - Jamb 1 of 2
download: view:
2_5H-0020 - FWDS: 2.5 Horizontal - Head 2 of 2
download: view:
2_5H-0021 - FWDS: 2.5 Horizontal - Sill 2 of 2
download: view:
2_5H-0022 - FWDS: 2.5 Horizontal - Jamb 2 of 2
download: view:
2_5H-0024 - FWDS: 2.5 Horizontal - End Wall 1 of 2
download: view:
2_5H-0025 - FWDS: 2.5 Horizontal - End Wall 2 of 2
download: view:
2_5V-0001 - FWDS: 2.5 Vertical - Parapet
download: view:
2_5V-0002 - FWDS: 2.5 Vertical - Base
download: view:
2_5V-0006 - FWDS: 2.5 Vertical - Parapet
download: view:
2_5V-0011 - FWDS: 2.5 Vertical - Stack 1 of 2
download: view:
2_5V-0014 - FWDS: 2.5 Vertical - Stack 2 of 2
download: view:
2_5V-0015 - FWDS: 2.5 Vertical - Soffit 1 of 3
download: view:
2_5V-0017 - FWDS: 2.5 Vertical - Soffit 2 of 3
download: view:
2_5V-0020 - FWDS: 2.5 Vertical - Soffit 3 of 3
download: view:
2_5V-0025 - FWDS: 2.5 Vertical - Expansion Joint 1 of 2
download: view:
2_5V-0025A - FWDS: 2.5 Vertical - Expansion Joint 2 of 2
download: view:
2_5V-0026 - FWDS: 2.5 Vertical - Outside Corner 1 of 2
download: view:
2_5V-0026A - FWDS: 2.5 Vertical - Outside Corner 2 of 2
download: view:
2_5V-0029 - FWDS: 2.5 Vertical - Inside Corner
download: view:
2_5V-0030 - FWDS: 2.5 Vertical - Head
download: view:
2_5V-0031 - FWDS: 2.5 Vertical - Sill
download: view:
2_5V-0032 - FWDS: 2.5 Vertical - End Wall 1 of 3
download: view:
2_5V-0033 - FWDS: 2.5 Vertical - End Wall 2 of 3
download: view:
2_5V-0034 - FWDS: 2.5 Vertical - End Wall 3 of 3
download: view:
2_5gh-0001 - FWGX: 2.5 Horizontal - Base 1 of 3
download: view:
2_5gh-0002 - FWGX: 2.5 Horizontal - Base 2 of 3
download: view:
2_5gh-0003 - FWGX: 2.5 Horizontal - Base 3 of 3
download: view:
2_5gh-0004 - FWGX: 2.5 Horizontal - Parapet 1 of 2
download: view:
2_5gh-0005 - FWGX: 2.5 Horizontal - Parapet 2 of 2
download: view:
2_5gh-0006 - FWGX: 2.5 Horizontal - Soffit 1 of 4
download: view:
2_5gh-0007 - FWGX: 2.5 Horizontal - Soffit 2 of 4
download: view:
2_5gh-0008 - FWGX: 2.5 Horizontal - Soffit 3 of 4
download: view:
2_5gh-0009 - FWGX: 2.5 Horizontal - Soffit 4 of 4
download: view:
2_5gh-0010 - FWGX: 2.5 Horizontal - Vertical Joint
download: view:
2_5gh-0012 - FWGX: 2.5 Horizontal - Outside Corner
download: view:
2_5gh-0013 - FWGX: 2.5 Horizontal - Inside Corner
download: view:
2_5gh-0015 - FWGX: 2.5 Horizontal - Head 1 of 2
download: view:
2_5gh-0016 - FWGX: 2.5 Horizontal - Sill 1 of 2
download: view:
2_5gh-0017 - FWGX: 2.5 Horizontal - Jamb 1 of 2
download: view:
2_5gh-0018 - FWGX: 2.5 Horizontal - Head 2 of 2
download: view:
2_5gh-0019 - FWGX: 2.5 Horizontal - Sill 2 of 2
download: view:
2_5gh-0020 - FWGX: 2.5 Horizontal - Jamb 2 of 2
download: view:
2_5gh-0022 - FWGX: 2.5 Horizontal - End Wall 1 of 2
download: view:
2_5gh-0023 - FWGX: 2.5 Horizontal - End Wall 2 of 2
download: view:
2_5gv-0001 - FWGX: 2.5 Vertical - Base 1 of 4
download: view:
2_5gv-0002 - FWGX: 2.5 Vertical - Base 2 of 4
download: view:
2_5gv-0003 - FWGX: 2.5 Vertical - Base 3 of 4
download: view:
2_5gv-0004 - FWGX: 2.5 Vertical - Base 4 of 4
download: view:
2_5gv-0005 - FWGX: 2.5 Vertical - Parapet 1 of 6
download: view:
2_5gv-0006 - FWGX: 2.5 Vertical - Parapet 2 of 6
download: view:
2_5gv-0007 - FWGX: 2.5 Vertical - Parapet 3 of 6
download: view:
2_5gv-0008 - FWGX: 2.5 Vertical - Parapet 4 of 6
download: view:
2_5gv-0009 - FWGX: 2.5 Vertical - Parapet 5 of 6
download: view:
2_5gv-0010 - FWGX: 2.5 Vertical - Parapet 6 of 6
download: view:
2_5gv-0011 - FWGX: 2.5 Vertical - Stack 1 of 4
download: view:
2_5gv-0012 - FWGX: 2.5 Vertical - Stack 2 of 4
download: view:
2_5gv-0013 - FWGX: 2.5 Vertical - Stack 3 of 4
download: view:
2_5gv-0014 - FWGX: 2.5 Vertical - Stack 4 of 4
download: view:
2_5gv-0015 - FWGX: 2.5 Vertical - Soffit 1 of 7
download: view:
2_5gv-0016 - FWGX: 2.5 Vertical - Soffit 2 of 7
download: view:
2_5gv-0017 - FWGX: 2.5 Vertical - Soffit 3 of 7
download: view:
2_5gv-0018 - FWGX: 2.5 Vertical - Soffit 4 of 7
download: view:
2_5gv-0019 - FWGX: 2.5 Vertical - Soffit 5 of 7
download: view:
2_5gv-0020 - FWGX: 2.5 Vertical - Soffit 6 of 7
download: view:
2_5gv-0021 - FWGX: 2.5 Vertical - Soffit 7 of 7
download: view:
2_5gv-0022 - FWGX: 2.5 Vertical - Expansion Joint 1 of 2
download: view:
2_5gv-0023 - FWGX: 2.5 Vertical - Expansion Joint 2 of 2
download: view:
2_5gv-0024 - FWGX: 2.5 Vertical - Outside Corner
download: view:
2_5gv-0025 - FWGX: 2.5 Vertical - Inside Corner
download: view:
2_5gv-0026 - FWGX: 2.5 Vertical - Head 1 of 3
download: view:
2_5gv-0027 - FWGX: 2.5 Vertical - Head 2 of 3
download: view:
2_5gv-0027A - FWGX: 2.5 Vertical - Head 3 of 3
download: view:
2_5gv-0028 - FWGX: 2.5 Vertical - Sill 1 of 3
download: view:
2_5gv-0028A - FWGX: 2.5 Vertical - Sill 2 of 3
download: view:
2_5gv-0029 - FWGX: 2.5 Vertical - Sill 3 of 3
download: view:
2_5gv-0030 - FWGX: 2.5 Vertical - End Wall 1 of 3
download: view:
2_5gv-0031 - FWGX: 2.5 Vertical - End Wall 2 of 3
download: view:
2_5gv-0032 - FWGX: 2.5 Vertical - End Wall 3 of 3
download: view:
2_5gv-0033 - FWGX: 2.5 Vertical - Jamb 1 of 3
download: view:
2_5gv-0034 - FWGX: 2.5 Vertical - Jamb 2 of 2
download: view:
2_5gv-0035FWGX: 2.5 Vertical - Jamb 3 of 3
download: view:
2_5h IMV-0001 - FWDS: 2.5 Horizontal - Base 1 of 3
download: view:
2_5h IMV-0002 - FWDS: 2.5 Horizontal - Base 2 of 3
download: view:
2_5h IMV-0003 - FWDS: 2.5 Horizontal - Base 3 of 3
download: view:
2_5h IMV-0004 - FWDS: 2.5 Horizontal - Parapet 1 of 2
download: view:
2_5h IMV-0005 - FWDS: 2.5 Horizontal - Parapet 2 of 2
download: view:
2_5h IMV-0006 - FWDS: 2.5 Horizontal - Soffit 1 of 5
download: view:
2_5h IMV-0007 - FWDS: 2.5 Horizontal - Soffit 2 of 5
download: view:
2_5h IMV-0008 - FWDS: 2.5 Horizontal - Soffit 3 of 5
download: view:
2_5h IMV-0009 - FWDS: 2.5 Horizontal - Soffit 4 of 5
download: view:
2_5h IMV-0010 - FWDS: 2.5 Horizontal - Soffit 5 of 5
download: view:
2_5h IMV-0011 - FWDS: 2.5 Horizontal - Vertical Joint
download: view:
2_5h IMV-0013 - FWDS: 2.5 Horizontal - Outside Corner
download: view:
2_5h IMV-0015 - FWDS: 2.5 Horizontal - Inside Corner 1 of 2
download: view:
2_5h IMV-0015A - FWDS: 2.5 Horizontal - Inside Corner 2 of 2
download: view:
2_5h IMV-0017 - FWDS: 2.5 Horizontal - Head 1 of 3
download: view:
2_5h IMV-0017A - FWDS: 2.5 Horizontal - Head 2 of 3
download: view:
2_5h IMV-0018 - FWDS: 2.5 Horizontal - Sill 1 of 2
download: view:
2_5h IMV-0019 - FWDS: 2.5 Horizontal - Jamb 1 of 3
download: view:
2_5h IMV-0019A - FWDS: 2.5 Horizontal - Jamb 2 of 3
download: view:
2_5h IMV-0019B - FWDS: 2.5 Horizontal - Jamb 3 of 3
download: view:
2_5h IMV-0020 - FWDS: 2.5 Horizontal - Head 3 of 3
download: view:
2_5h IMV-0021 - FWDS: 2.5 Horizontal - Sill 2 of 2
download: view:
2_5h IMV-0024 - FWDS: 2.5 Horizontal - End Wall 1 of 2
download: view:
2_5h IMV-0024A - FWDS: 2.5 Horizontal - End Wall 2 of 2
download: view:
3TGV-0001 - FWGX - 3T Vertical - Base 1 of 2
download: view:
3TGV-0004 - FWGX - 3T Vertical - Base 2 of 2
download: view:
3TGV-0005 - FWGX - 3T Vertical - Parapet 1 of 2
download: view:
3TGV-0008 - FWGX - 3T Vertical - Parapet 2 of 2
download: view:
3TGV-0011 - FWGX - 3T Vertical - Stack 1 of 2
download: view:
3TGV-0014 - FWGX - 3T Vertical - Stack 2 of 2
download: view:
3TGV-0015 - FWGX - 3T Vertical - Soffit 1 of 4
download: view:
3TGV-0016 - FWGX - 3T Vertical - Soffit 2 of 4
download: view:
3TGV-0017 - FWGX - 3T Vertical - Soffit 3 of 4
download: view:
3TGV-0018 - FWGX - 3T Vertical - Soffit 4 of 4
download: view:
3TGV-0021 - FWGX - 3T Vertical - Expansion Joint 1 of 2
download: view:
3TGV-0022 - FWGX - 3T Vertical - Expansion Joint 2 of 2
download: view:
3TGV-0023 - FWGX - 3T Vertical - Outside Corner
download: view:
3TGV-0024 - FWGX - 3T Vertical - Insider Corner
download: view:
3TGV-0025 - FWGX - 3T Vertical - Head
download: view:
3TGV-0027 - FWGX - 3T Vertical - Sill
download: view:
3TGV-0029 - FWGX - 3T Vertical - End Wall 1 of 3
download: view:
3TGV-0030 - FWGX - 3T Vertical - End Wall 2 of 3
download: view:
3TGV-0031 - FWGX - 3T Vertical - End Wall 3 of 3
download: view:
3TGV-0032 - FWGX - 3T Vertical - Jamb 1 of 2
download: view:
3TGV-0033 - FWGX - 3T Vertical - Jamb 2 of 2
download: view:
3TH FWGS IMV-0001 - FWGX: 3-T Horizontal - Base 1 of 3
download: view:
3TH FWGS IMV-0002 - FWGX: 3-T Horizontal - Base 2 of 3
download: view:
3TH FWGS IMV-0003 - FWGX: 3-T Horizontal - Base 3 of 3
download: view:
3TH FWGS IMV-0004 - FWGX: 3-T Horizontal - Parapet 1 of 2
download: view:
3TH FWGS IMV-0005 - FWGX: 3-T Horizontal - Parapet 2 of 2
download: view:
3TH FWGS IMV-0006 - FWGX: 3-T Horizontal - Soffit 1 of 4
download: view:
3TH FWGS IMV-0007 - FWGX: 3-T Horizontal - Soffit 2 of 4
download: view:
3TH FWGS IMV-0008 - FWGX: 3-T Horizontal - Soffit 3 of 4
download: view:
3TH FWGS IMV-0010 - FWGX: 3-T Horizontal - Soffit 4 of 4
download: view:
3TH FWGS IMV-0011 - FWGX: 3-T Horizontal - Vertical Joint 1 of 2
download: view:
3TH FWGS IMV-0012 - FWGX: 3-T Horizontal - Vertical Joint 2 of 2
download: view:
3TH FWGS IMV-0013 - FWGX: 3-T Horizontal - Outside Corner
download: view:
3TH FWGS IMV-0015 - FWGX: 3-T Horizontal - Inside Corner 1 of 2
download: view:
3TH FWGS IMV-0015A - FWGX: 3-T Horizontal - Inside Corner 2 of 2
download: view:
3TH FWGS IMV-0017 - FWGX: 3-T Horizontal - Head 1 of 2
download: view:
3TH FWGS IMV-0017A - FWGX: 3-T Horizontal - Head 2 of 2
download: view:
3TH FWGS IMV-0018 - FWGX: 3-T Horizontal - Sill
download: view:
3TH FWGS IMV-0019 - FWGX: 3-T Horizontal - Jamb 1 of 3
download: view:
3TH FWGS IMV-0019A - FWGX: 3-T Horizontal - Jamb 2 of 3
download: view:
3TH FWGS IMV-0019B - FWGX: 3-T Horizontal - Jamb 3 of 3
download: view:
3TH FWGS IMV-0020 - FWGX: 3-T Horizontal - End Wall 1 of 2
download: view:
3TH FWGS IMV-0020A - FWGX: 3-T Horizontal - End Wall 2 of 2
download: view:
3TH IMV-0001 - FWDS: 3-T Horizontal - Base 1 of 3
download: view:
3TH IMV-0002 - FWDS: 3-T Horizontal - Base 2 of 3
download: view:
3TH IMV-0003 - FWDS: 3-T Horizontal - Base 3 of 3
download: view:
3TH IMV-0004 - FWDS: 3-T Horizontal - Parapet 1 of 2
download: view:
3TH IMV-0005 - FWDS: 3-T Horizontal - Parapet 2 of 2
download: view:
3TH IMV-0006 - FWDS: 3-T Horizontal - Soffit 1 of 5
download: view:
3TH IMV-0007 - FWDS: 3-T Horizontal - Soffit 2 of 5
download: view:
3TH IMV-0008 - FWDS: 3-T Horizontal - Soffit 3 of 5
download: view:
3TH IMV-0009 - FWDS: 3-T Horizontal - Soffit 4 of 5
download: view:
3TH IMV-0010 - FWDS: 3-T Horizontal - Soffit 5 of 5
download: view:
3TH IMV-0011 - FWDS: 3-T Horizontal - Vertical Joint
download: view:
3TH IMV-0013 - FWDS: 3-T Horizontal - Outside Corner
download: view:
3TH IMV-0015 - FWDS: 3-T Horizontal - Inside Corner 1 of 2
download: view:
3TH IMV-0015A - FWDS: 3-T Horizontal - Inside Corner 2 of 2
download: view:
3TH IMV-0017 - FWDS: 3-T Horizontal - Head 1 of 3
download: view:
3TH IMV-0017A - FWDS: 3-T Horizontal - Head 2 of 3
download: view:
3TH IMV-0017B - FWDS: 3-T Horizontal - Head 3 of 3
download: view:
3TH IMV-0018 - FWDS: 3-T Horizontal - Sill 1 of 2
download: view:
3TH IMV-0018A - FWDS: 3-T Horizontal - Sill 2 of 2
download: view:
3TH IMV-0019 - FWDS: 3-T Horizontal - Jamb 1 of 3
download: view:
3TH IMV-0019A - FWDS: 3-T Horizontal - Jamb 2 of 3
download: view:
3TH IMV-0019B - FWDS: 3-T Horizontal - Jamb 3 of 3
download: view:
3TH IMV-0020 - FWDS: 3-T Horizontal - End Wall 1 of 3
download: view:
3TH IMV-0020A - FWDS: 3-T Horizontal - End Wall 2 of 3
download: view:
3TH IMV-0020B - FWDS: 3-T Horizontal - End Wall 3 of 3
download: view:
3TH IMV-0021 - FWDS: 3-T Horizontal - Horizontal Joint
download: view:
FWDS: 2.5 Horizontal
download: view:
Specifications for Formawall Design Options
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Formawall Design Options
Videos for Formawall Design Options
CENTRIA video of CENTRIA I AIA + Architect: Design Assist
2020-04-20T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA I Find New Freedom To Create
2020-04-20T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA I Formawall- High Performance Building Envelope System
2020-04-20T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA I Harrison Hospital
2020-04-20T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA I High-Performance Building Envelope
2020-04-20T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA I Making IMPs Safer and Healthier Than Ever Before
2020-04-20T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA I Mercedes-Benz Stadium
2020-04-20T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA I MetalWrap Series
2020-04-20T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA I Overview
2020-12-04T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA I Rainscreen
2020-04-20T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA I Regions Field
2020-04-20T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA I Seamless Corners
2020-04-20T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA I The Rainscreen Principle of Performance
2020-04-20T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA I What's Next?
2020-04-20T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA I Williston-Basin International Airport
2020-04-20T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA | Emerald Queen Casino
2023-02-01T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA | Flint Cultural Center Academy
2023-02-01T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA | Monument Arena
2023-02-01T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA | River Oaks Baptist School
2023-02-01T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA | St. Pete Pier
2023-02-01T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of CENTRIA | The Mets Training Facility - Clover Park
2023-02-01T00:00:00+00:00Z
(CENTRIA) request for information
CENTRIA video of GEODIS Park, Nashville SC
2023-02-01T00:00:00+00:00Z
(CENTRIA) request for information