Rated 5 based on 1 product reviews
Armatherm

Thermal Bridging Solutions

CONTACT INFO
1 Titleist Dr.
Acushnet, MA 02743
Phone: 844-360-1036
Continuing Education Logo
Request for information Armatherm Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
Webinars
press releases
SOCIAL
Armatherm > PRODUCT > Foundation Wall Thermal Bridging Solution

Thermal Bridging at foundation wall transitions creates heat loss at the foundation perimeter. This reduces the exterior wall's effective R Value. Foundations are part of a buildings' thermal envelope. The intersection at a slab on grade to foundation wall and exterior wall to foundation transition are both areas where heat flows out of a building. This is due primarily to non-continuous insulation details.


Foundation Wall Thermal Break

The linear transmittance (heat loss) at the base of the foundation wall can be reduced by as much as 60% by using an efficient, structural thermal break. Armatherm™ 500 is a load bearing, thermal break material manufactured in several densities to provide a range of load capacities with R values as high as R 3.8 per inch.


Thermal bridging at a foundation wall transition can be reduced further by increasing the length of the slab insulation.


What is Thermal Bridging?

- Hide Gallery
Foundation Wall Thermal Bridging Solution

Foundation Wall Thermal Bridging Solution  

1

Revit BIM Files for Foundation Wall Thermal Bridging Solution

Structural Thermal Bridging Detail: Break Pad Column Isolation

Structural Thermal Bridging Detail: Break Pad Foundation to Wall Connection Roof to Parapet Connection

Structural Thermal Bridging Detail: Break Pad Steel Post to Rafter Beam Connection Direct

Structural Thermal Bridging Detail: Break Pad Steel Post to Rafter Beam Connection Via Stub

Structural Thermal Bridging Detail: Fiber Cement CMU Base of Wall

Structural Thermal Bridging Detail: Fiber Cement CMU Inside Corner

Structural Thermal Bridging Detail: Fiber Cement CMU Outside Corner

Structural Thermal Bridging Detail: Fiber Cement CMU Sliding Door Head

Structural Thermal Bridging Detail: Fiber Cement CMU Sliding Door Jamb

Structural Thermal Bridging Detail: Fiber Cement CMU Swing Door Head

Structural Thermal Bridging Detail: Fiber Cement CMU Swing Door Jamb

Structural Thermal Bridging Detail: Fiber Cement CMU Top of Wall

Structural Thermal Bridging Detail: Fiber Cement CMU Wall Plan

Structural Thermal Bridging Detail: Fiber Cement CMU Wall Section

Structural Thermal Bridging Detail: Fiber Cement CMU Window Head

Structural Thermal Bridging Detail: Fiber Cement CMU Window Jamb

Structural Thermal Bridging Detail: Fiber Cement CMU Window Sill

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Base of Wall

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Inside Corner

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Outside Corner

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Sliding Door Head

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Sliding Door Jamb

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Swing Door Head

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Swing Door Jamb

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Top of Wall

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Wall Plan

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Wall Section

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Window Head

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Window Jamb

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Window Sill

CAD Drawings for Foundation Wall Thermal Bridging Solution
5450-005 - Thermal Break Pad - Foundation to Wall Connection / Roof to Parapet Connection
download: view:
Catalogs for Foundation Wall Thermal Bridging Solution
Videos for Foundation Wall Thermal Bridging Solution
Armatherm video of Cladding / Wall Panel
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Column Base and Foundation Wall
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How the Armatherm™ Z-Girt reduces thermal bridging through cladded and panelled walls
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging at roof connections with Armatherm™
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging through a steel canopy or balcony with Armatherm™
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging through shelf angles with Armatherm™.
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging through wall-to-foundation transitions with Armatherm™
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Masonry Shelf Angle
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Parapet / Roof Penetration
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Steel Canopy / Balcony
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Thermal Bridging Explained
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Thermal bridging explained
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information