MIFAB, Inc.
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773.341.3030
Continuing Education Logo
Request for information MIFAB, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
MIFAB, Inc. > PRODUCT > Frame & Grate Trench Drains - T1400-F 4" Internal Width and Frame

MIFAB® Series T1400-F, 4″ internal width 1" X 5/8" – 1/8" thick, angle iron frame with acid resistant powder epoxy coating and 1″ X 3″ anchor tabs. Frames can accomodate all ClipFix self locking grates.


Note: Must order in 20″ long increments. 10′ long sections are standard.

 

Rated 5 based on 1 product reviews
- Hide Gallery
Frame & Grate Trench Drains
Catalogs for Frame & Grate Trench Drains - T1400-F 4" Internal Width and Frame