Rated 5 based on 1 product reviews
Gorbel Inc.

Work Station Cranes

CONTACT INFO
CONTENT
BIM - revit
CSI specifications / specs
Videos
Datasheets
press releases
SOCIAL
Gorbel Inc. > PRODUCT > Work Station Free Standing Bridge Crane

Free Standing floor supported systems do not put stress on the building's overhead structure. Installation is usually more straight forward, and these cranes are also easier to relocate in the future. Free Standing systems require a reinforced concrete floor of at least 6 inches.

  • Capacities from 150 to 4000 lbs
  • Rectangular Coverage with up to 34'' bridge and 124'' runway standard
  • Standard support distances of 20, 25, and 30 feet.
  • Easy to move and position loads
  • Modular design for greater flexibility
  • Doesn't require existing support structure



- Hide Gallery
Work Station Free Standing Bridge Crane

Revit BIM Files for Work Station Free Standing Bridge Crane

Cranes and Hoists: Work Stations: Bridge: All Aluminum

Cranes and Hoists: Work Stations: Bridge: All Steel

Cranes and Hoists: Work Stations: Bridge: Aluminum

Cranes and Hoists: Work Stations: Bridge: GLC

Cranes and Hoists: Work Stations: Bridge: GLCS

Cranes and Hoists: Work Stations: Bridge: Steel Track Alum Bridge

Cranes and Hoists: Work Stations: Monorail: GLM

Cranes and Hoists: Work Stations: Monorail: Trussed

Specifications for Work Station Free Standing Bridge Crane
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Videos for Work Station Free Standing Bridge Crane
Gorbel Inc. video of 01 GS Series Electric Chain Hoist - An Overview Part I – Introduction
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 02 GS Series Electric Chain Hoist - Part II - Gear Train
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 03 GS Series Electric Chain Hoist - Part III - Power Terminal Block • Control Transformer • Brake & Clutch
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 04 GS Series Electric Chain Hoist - Part IV - Brake Design
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 05 GS Series Electric Chain Hoist - Part V - Chain Guide
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 06 GS Series Electric Chain Hoist - Part VI - Hoist Body Design
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 07 GS Series Electric Chain Hoist - Part VII - Contactor Section • Brake Rectifier • Limit Switch
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 08 GS Series Electric Chain Hoist - Part VIII - Standard Twist Lock Connector
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 09 GS Series Electric Chain Hoist - Part IX – Accessories
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 10 GS Series Electric Chain Hoist - Part X - Easy Change Suspension Plates
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 11 GS Series Electric Chain Hoist - Part XI – Pendant
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of 12 GS Series Electric Chain Hoist - Part XII - Trolley Options
2018-12-16T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Gorbel - A Company Overview
2018-12-09T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Workstation Cranes Overview
2015-06-02T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Jib Cranes Overview
2015-06-02T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of G-Force Overview
2015-07-02T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Tether Track Overview
2015-07-02T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Cleveland Tramrail Overview
2015-07-02T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Cleveland Tramrail by Gorbel at Helmont Mills
2017-07-17T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of G-Force ® Quick Tips in: Capacity Overload Limiting Sensitivity
2017-07-17T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of G-Force ® Quick Tips in: Capacity Overload Limiting Threshold
2017-07-17T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of G-Force ® Quick Tips in: Displaying System Information
2017-07-17T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Increasing Productivity & Protecting Workers with Gorbel Easy Arm® Intelligent Lifting Device
2017-07-17T00:00:00+00:00Z
(Gorbel Inc.) request for information
Gorbel Inc. video of Moving Granite/Increasing Productivity-Gorbel Work Station Cranes
2017-07-17T00:00:00+00:00Z
(Gorbel Inc.) request for information