Rated 5 based on 1 product reviews
Centerline Brackets

Support Brackets

CONTACT INFO
208 W Davis Industrial Dr.
St. Augustine, FL 32084
Toll Free: 888-960-3854
Phone: 904-217-4186
Request for information Centerline Brackets Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Centerline Brackets > PRODUCT > Front Mounting Plus Bracket

The Front Mounting Plus countertop support bracket is designed for use in high-traffic or load applications such as commercial environments, shower benches or free-floating desks. This is achieved by the addition of a low-profile gusset that substantially increases the load rating on the bracket. It can be used to support an overhang up to 24".


This bracket mounts directly to the stud and also can be hidden from view.


- Hide Gallery
Front Mounting Plus Bracket

Front Mounting Plus Bracket  

1

Revit BIM Files for Front Mounting Plus Bracket

Front Mounting Plus Countertop Bracket

Countertop Support: Front Mounting Plus Bracket

Support Brackets: Front Mount Plus

CAD Drawings for Front Mounting Plus Bracket
FMP-8X6 REV X1
download: view:
FMP-10X8 REV X1
download: view:
FMP-12X10 REV X1
download: view:
FMP-14X10 REV X1
download: view:
FMP-16X12 REV X1
download: view:
FMP-18X12 REV X1
download: view:
FMP-20X14 REV X1
download: view:
FMP-22X14 REV X1
download: view:
FMP-24X16 REV X1
download: view:
Specifications for Front Mounting Plus Bracket
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Front Mounting Plus Bracket
Videos for Front Mounting Plus Bracket
Centerline Brackets video of Centerline Brackets. The most trusted name in countertop supports and brackets.
2020-07-13
(Centerline Brackets) request for information
Centerline Brackets video of Centerline Countertop Brackets - About Us
2020-07-13
(Centerline Brackets) request for information
Centerline Brackets video of Centerline Countertop Brackets - Fanatically committed to doing a perfect job every time!
2020-07-13
(Centerline Brackets) request for information
Centerline Brackets video of Centerline Countertop Brackets Customer Testimonial
2020-07-13
(Centerline Brackets) request for information
Centerline Brackets video of Install - Front Mounting Plus Countertop Support Bracket
2021-07-21
(Centerline Brackets) request for information