Boral Roofing
undefined by Boral Roofing
Clay, Concrete, Stone Coated Steel And Composite Roofing
CONTACT INFO
CONTENT
Galena > PRODUCT > Galena
Galena
The Galena profile displays hand-crafted characteristics, providing an ideal complement to Spanish architecture. Bridging the Old World look of yesterday with the durability of today, the Galena Collection is available in color thru only.
Rated 5 based on 1 product reviews

Revit BIM Files for Galena

Flat Profile Concrete Tiles BIM family
Flat Profile Concrete Tiles

Download Revit Family Files:

or, download:

CAD Detail Files for Galena

MONARCH CIELO S1
image/vnd.dwg download: view:
ONE PIECE S1
image/vnd.dwg download: view:
TWO PIECE MISSION S1
image/vnd.dwg download: view:
TWO PIECE MISSION S2
image/vnd.dwg download: view:
TWO PIECE MISSION S3
image/vnd.dwg download: view:
TWO PIECE MISSION S4
image/vnd.dwg download: view:
TWO PIECE MISSION S5
image/vnd.dwg download: view:
ONE PIECE S2
image/vnd.dwg download: view:
Cool Roof System Low Profile Tiles
image/vnd.dwg download: view:
Batten Layout Options
image/vnd.dwg download: view:
Boxed In Soffit MC-12C
image/vnd.dwg download: view:
Boxed In Soffit MC-17D
image/vnd.dwg download: view:
Chimmeny Cricket Step MC-15A
image/vnd.dwg download: view:
Chimmeny Flashing Pan MC-14
image/vnd.dwg download: view:
Chimmeny Flashing Step MC-14A
image/vnd.dwg download: view:
Counter Batten Install System MC-05
image/vnd.dwg download: view:
Double Lap Tile Non-Interlock MC-10D
image/vnd.dwg download: view:
Double Layer Underlayment MC-01B
image/vnd.dwg download: view:
Down Slope Eave Details MC-10
image/vnd.dwg download: view:
Down Slope Eave MC-11A
image/vnd.dwg download: view:
Eave Fascia Flush Wall Zero Overhang MC-10B
image/vnd.dwg download: view:
Establish Verticle Alignment MC-07
image/vnd.dwg download: view:
Gable Eave Installation Barrel MC-20
image/vnd.dwg download: view:
Gable Eave Installation MC-20A
image/vnd.dwg download: view:
Gutters MC-23
image/vnd.dwg download: view:
Headwall Flashing MC-11
image/vnd.dwg download: view:
Hip and Ridge MC-18A
image/vnd.dwg download: view:
Hip and Ridge Optional MC-18
image/vnd.dwg download: view:
ID Roof Areas MC-01
image/vnd.dwg download: view:
Loading Guide Example MC-09
image/vnd.dwg download: view:
Low Slope Eave Detail MC-10C
image/vnd.dwg download: view:
Metal Flashing Examples MC-12B
image/vnd.dwg download: view:
Open Valley MC-17
image/vnd.dwg download: view:
Pan Flashing at Roof to Sidewall MC-12A
image/vnd.dwg download: view:
Pan Flashing at Roof to Sidewall Zbar MC-12
image/vnd.dwg download: view:
Parapet Or Mansard MC-18C
image/vnd.dwg download: view:
Rake Flashing Counter Batten MC-19
image/vnd.dwg download: view:
Rake Flashing Examples MC-19A
image/vnd.dwg download: view:
Rake Tile Installation MC-19B
image/vnd.dwg download: view:
Rasied Fascia MC-10A
image/vnd.dwg download: view:
Roof Layout Quick Reference MC-08A
image/vnd.dwg download: view:
Roof Vents Off Ridge MC-21
image/vnd.dwg download: view:
Side Wall Detail Clay 2Pc MC-13A
image/vnd.dwg download: view:
Side Wall Detail Clay Stile MC-13
image/vnd.dwg download: view:
Single Layer Underlayment MC-01A
image/vnd.dwg download: view:
Skylight Flashing Pan MC-16A
image/vnd.dwg download: view:
Skylight Step Flashing MC-16B
image/vnd.dwg download: view:
Skylight Underlayment Detail MC-16
image/vnd.dwg download: view:
Slope Change Applications MC-22
image/vnd.dwg download: view:
Three Rib Valley Metal MC-17A
image/vnd.dwg download: view:
Valley Metal Deep Through MC-17B
image/vnd.dwg download: view:
Valley Transitions MC-17C
image/vnd.dwg download: view:
Valley Underlayments MC-03
image/vnd.dwg download: view:
Valley Underlayments MC-03A
image/vnd.dwg download: view:
Vent Pipe Flashing MC-02
image/vnd.dwg download: view:
Vented Ridge MC-18B
image/vnd.dwg download: view:
Verticle Battens Deep Valley MC-06
image/vnd.dwg download: view:
Verticle Battens Standard Valley Hip MC-06A
image/vnd.dwg download: view:
Barrel Vault Birdstop 3.75"
image/vnd.dwg download: view:
Barrel Vault Birdstop 5"
image/vnd.dwg download: view:
Drip Edge
image/vnd.dwg download: view:
End Disk 6 in
image/vnd.dwg download: view:
Fascia 3.5" x 79"
image/vnd.dwg download: view:
Fascia 5.0" x 79"
image/vnd.dwg download: view:
Flat Sheet (18" x 54")
image/vnd.dwg download: view:
Gutter Riser
image/vnd.dwg download: view:
Head Side Wall (110 Deg)
image/vnd.dwg download: view:
Pipe Jack Tray
image/vnd.dwg download: view:
Rake Channel
image/vnd.dwg download: view:
Rake Cover
image/vnd.dwg download: view:
Rake Roof-To-Wall
image/vnd.dwg download: view:
Short Course Cleat
image/vnd.dwg download: view:
Sidewall Underpan
image/vnd.dwg download: view:
Starter Strip (Granite Ridge)
image/vnd.dwg download: view:
Top Row Barrel Vault Birdstop
image/vnd.dwg download: view:
Trim Cap Rake Metal
image/vnd.dwg download: view:
Valley 2-PC
image/vnd.dwg download: view:
Valley Center Cover
image/vnd.dwg download: view:
Valley Five V - Closed Hem
image/vnd.dwg download: view:
Valley Open
image/vnd.dwg download: view:
Z-Bar Attachment
image/vnd.dwg download: view:
Z-Bar Large
image/vnd.dwg download: view:

Specifications for Galena

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications

Videos for Galena

Boral Roofing video of Boral Roofing SpecWizard for Roof Tile
2015-01-28
Boral Roofing video of Boral Steel Stone Coated Roofing Products
2018-05-28