YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
JOIN
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
Manufacturers
For Manufacturers
Get Specified More
Add your products to ARCAT
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
Manufacturers
For Manufacturers
Get Specified More
Add your products to ARCAT
CONTACT INFO
918 Freeburg Ave.
Belleville
, IL
62220
Toll Free:
800-851-3153
Phone:
618-233-7420
http://whitemountainhearth.com
http://www.americanhearth.com
Request for information
Empire Comfort Systems Inc.
Contact Us / RFI
Empire Comfort Systems Inc.
>
PRODUCT
>
Gas Firebox - Vent-Free - Premium Peninsula - 36-inch - VFP36PB
Gas Firebox - Vent-Free - Premium Peninsula - 36-inch - VFP36PB
Premium Peninsula Vent-Free Firebox VFP36PB
Framing Height: 41" Framing Width: 39", Framing Depth: 23"
Accepts any properly sized, certified vent-free burner and log set
Rated
5
based on
1
product reviews
- Hide Gallery