Montigo<sup><small>®</small></sup>
undefined by Montigo<sup><small>&reg;</small></sup>
Custom Commercial & Residential Fireplaces
CONTACT INFO
CONTENT
Montigo® > PRODUCT > Gas Fireplace - Residential - 36" Classic Traditional Single Sided - DIVINE Series (H36PV)
Gas Fireplace - Residential - 36" Classic Traditional Single Sided

The DIVINE single sided power vent gas fireplace is designed to give you the most authentic hearth experience. The DIVINE H36PV is a single sided dedicated power vent fireplace with a generous 38" viewing area and a flush to the floor design with a classic traditional logset burner. Options include an on/off remote. Rock or tile can be installed over the firebox frame for a clean finish look.


Rated 5 based on 1 product reviews

Specifications for Gas Fireplace - Residential - 36" Classic Traditional Single Sided - DIVINE Series (H36PV)

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications

Specwizards® for Gas Fireplace - Residential - 36" Classic Traditional Single Sided - DIVINE Series (H36PV)

10 31 00 |
BusinessApplication
Building Construction Specifications

Catalogs for Gas Fireplace - Residential - 36" Classic Traditional Single Sided - DIVINE Series (H36PV)

Videos for Gas Fireplace - Residential - 36" Classic Traditional Single Sided - DIVINE Series (H36PV)

Montigo® video of Montigo DelRay Linear
2020-04-06
Montigo® video of Prodigy PC436
2020-04-06
Montigo® video of Distinction D4815
2020-04-06
Montigo® video of HW38 Wildfire
2020-04-06
Montigo® video of DelRay DRL36
2020-04-06
Montigo® video of H38DFNI
2018-09-23
Montigo® video of H38ST Linear
2018-09-23
Montigo® video of H38VO Ventless Outdoor
2018-09-23
Montigo® video of H42ST
2018-09-23
Montigo® video of HLB34DFNI-2
2018-09-23
Montigo® video of HW38
2018-09-23
Montigo® video of HW38DFLI Porcelain Panels
2018-09-23
Montigo® video of Montigo 30DVI - Fireplace Insert with Traditional Logset
2018-09-23
Montigo® video of Montigo 34FID - Fireplace Insert with Brown Brick & Traditional Logset
2018-09-23
Montigo® video of Montigo 34FID - Fireplace Insert with Opal Firestones
2018-09-23
Montigo® video of Montigo 34FID - Fireplace Insert with Traditional Logset
2018-09-23
Montigo® video of Montigo at the 2017 International Builders Show
2018-09-23
Montigo® video of Montigo C4W - Four Sided Custom Commercial Fireplace Feature
2018-09-23
Montigo® video of Montigo C620PFC - Custom Commercial Peninsula Fireplace Feature
2018-09-23
Montigo® video of Montigo C620STIO - Custom Commercial See Through Indoor/Outdoor Fireplace Feature
2018-09-23
Montigo® video of Montigo Distinction D6315 - Fireplace with Speckled Stones & Driftwood
2018-09-23
Montigo® video of Montigo Distinction D6315ST - See Through Fireplace with Star Ice Fireglass
2018-09-23
Montigo® video of Montigo Distinction Series Fireplace Feature
2018-09-23
Montigo® video of Montigo Fireplace - Cleaning Your Fireplace Glass
2018-09-23
Montigo® video of Montigo Fireplace - Converting P-Series Fireplace Control System
2018-09-23
Montigo® video of Montigo Fireplace - Direct Vent Installation
2018-09-23
Montigo® video of Montigo Fireplace - Installing Hotshot Louvers
2018-09-23
Montigo® video of Montigo Fireplace - Removing the Glass Door
2018-09-23
Montigo® video of Montigo Fireplace - Removing the Nailing Flange on H38PFC Peninsula
2018-09-23
Montigo® video of Montigo Fireplaces - Full Product Range Feature
2018-09-23
Montigo® video of Montigo Fireplaces - Natural Gas vs Liquid Propane
2018-09-23
Montigo® video of Montigo H38PFC - Peninsula Fireplace with Linear Burner & Firestones
2018-09-23
Montigo® video of Montigo H38PFC - Peninsula Fireplace with Traditional Log set
2018-09-23
Montigo® video of Montigo H38ST - See Through Fireplace with Traditional Logset
2018-09-23
Montigo® video of Montigo H42 - Fireplace with Traditional Logset
2018-09-23
Montigo® video of Montigo HC34 - Fireplace with Traditional Logset
2018-09-23
Montigo® video of Montigo Hi-Lo Burner
2018-09-23
Montigo® video of Montigo HL38VO - Ventless Outdoor Fireplace
2018-09-23
Montigo® video of Montigo HLB34 - Fireplace with Porcelain Panels and Opal Firestones
2018-09-23
Montigo® video of Montigo HW38 - Fireplace with Herring Bone Fiber Brick & Wildfire Logset
2018-09-23
Montigo® video of Montigo HW38 - Fireplace with Porcelain Panels & Wildfire Logset
2018-09-23
Montigo® video of Montigo HW42 - Fireplace with Wildfire Logset
2018-09-23
Montigo® video of Montigo InvisiMesh
2018-09-23
Montigo® video of Montigo L38 - Fireplace with Star Ice Fireglass
2018-09-23
Montigo® video of Montigo L38ST - See Through Fireplace with Star Ice Fireglass
2018-09-23
Montigo® video of Montigo P52 - Fireplace with Opal Firestones
2018-09-23
Montigo® video of Montigo P52 - Fireplace with Speckled Stones & Driftwood
2018-09-23
Montigo® video of Montigo PL42 - LP Fireplace with Speckled Stones & Driftwood
2018-09-23
Montigo® video of Montigo PL42 - LP Fireplace with White/Silver/Opaque Firestones
2018-09-23
Montigo® video of Montigo PL42 - NG Fireplace with Speckled Stones & Driftwood
2018-09-23
Montigo® video of Montigo PL42VO - Ventless Outdoor Fireplace with Speckled Stone & Driftwood
2018-09-23
Montigo® video of Montigo PL42VO - Ventless Outdoor Fireplace with White/Silver/Opaque Firestones
2018-09-23
Montigo® video of Montigo PL42VO - Ventless Outdoor Fireplace with White/Silver/Opaque Firestones 2
2018-09-23
Montigo® video of Montigo Prodigy Series Fireplace Feature
2018-09-23
Montigo® video of Montigo R324STIO - See Through Indoor Outdoor Fireplace
2018-09-23
Montigo® video of Montigo R620ST - See Through Fireplace with Firestones
2018-09-23
Montigo® video of Montigo RP424PFC - Peninsula Fireplace with Speckled Stones & Driftwood
2018-09-23
Montigo® video of Montigo RP620 - Fireplace with Opal Firestones
2018-09-23
Montigo® video of Montigo RP620 - Fireplace with Speckled Stones & Driftwood
2018-09-23
Montigo® video of Montigo RP620 - Fireplace with White/Silver/Opaque Firestones
2018-09-23
Montigo® video of Montigo RP620 - NG Fireplace with Opal Firestones
2018-09-23
Montigo® video of Montigo SpecWizard Video for 10 31 00 Manufactured Gas Fireplaces
2018-12-26
Montigo® video of PC812
2018-09-23
Montigo® video of Prodigy PC820
2018-09-23
Montigo® video of Prodigy PC820 Driftwood
2018-09-23
Montigo® video of R324 STIO Driftwood
2018-09-23