Napoleon Fireplaces
Napoleon Fireplaces
Fireplaces
CONTACT INFO
Wolf Steel USA 103 Miller Dr.
Crittenden, KY 41030
Toll Free: 800-461-5581
Phone:
Fax:
Request for information Napoleon Fireplaces Contact Us / RFI
CONTENT
CAD details
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL
Napoleon Fireplaces > PRODUCT > Gas Inserts - Inspiration™ Series
Gas Inserts

The multi-level advanced burner technology of the Napoleon Inspiration ZC Gas Fireplace Insert produces beautiful, realistic YELLOW DANCING FLAMES® and the exclusive PHAZER® log set and charcoal ember bed are so realistic, they will be mistaken for a real wood fire. This Vesta award winning fireplace insert is designed to fit the smallest fireplace openings but offers a large, 400 square inch ceramic glass viewing area.

 

Features:

 

  • Fuel Type: Gas
  • View Type: Single Sided
  • Available Models: ZC
  • Up to 24,000 BTU's
  • Vesta Award Winner
  • 85% Steady state maximum efficiency
  • Millivolt system
  • 50% Flame/Heat adjustment
  • Safety screen included
  • Back-up control system
  • Presidents limited lifetime warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
Specifications for Gas Inserts - Inspiration™ Series
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Gas Inserts - Inspiration™ Series