Napoleon Fireplaces
Napoleon Fireplaces
Fireplaces
CONTACT INFO
Wolf Steel USA 103 Miller Dr.
Crittenden, KY 41030
Toll Free: 800-461-5581
Phone:
Fax:
Request for information Napoleon Fireplaces Contact Us / RFI
CONTENT
CAD details
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL
Napoleon Fireplaces > PRODUCT > Gas Inserts - Roxbury™ Series
Gas Inserts

The Napoleon Roxbury Series Gas Fireplace Insert easily transforms your existing masonry or prefabricated fireplace into an efficient heating source, eliminating drafts and ultimately saving you money. The incredible, realistic YELLOW DANCING FLAMES® and elegant designer options turn your room into a tranquil getaway. The state-of-the-art pan burner system guarantees a wide range of heat output, exactly what you need for maximum comfort.

 

Features:

 

  • Fuel Type: Gas
  • View Type: Single Sided
  • Available Models: 3600
  • Up to 24,000 BTU's
  • Safety screen
  • 76% Steady state maximum efficiency
  • Back-up control system
  • Stainless steel dual level burner
  • 50% Flame/Heat adjustment
  • Outside combustion air damper control
  • PHAZER™ log set
  • President's Limited Lifetime Warranty

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD Detail Files for Gas Inserts - Roxbury™ Series
Roxbury 30 - GDI30
download: view:
Specifications for Gas Inserts - Roxbury™ Series
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Gas Inserts - Roxbury™ Series