Rated 5 based on 1 product reviews
TerraTape, Div. of Reef Industries, Inc.

Underground Marking Tape

CONTACT INFO
9209 Almeda-Genoa Rd.
Houston, TX 77075
Toll Free: 800-231-6074
Phone: 713-507-4200
Request for information TerraTape, Div. of Reef Industries, Inc. Contact Us / RFI
CONTENT
CSI specifications / specs
Catalogs / Brochures
LEED data
Datasheets
SOCIAL
TerraTape, Div. of Reef Industries, Inc. > PRODUCT > Gas/Oil & Cathodic Line Underground Warning Tape

Gas Line Underground Warning Tape

Locate, identity and protect gas and oil lines from unwanted dig-ins by installing Terra Tape® underground warning tape over your buried gas lines. This underground warning tape will provide continuous protection, alerting workers to stop digging. Terra Tape® is available in detectable as well as non-detectable grades. Standard APWA color coded yellow tapes are available in a variety of stock imprints that are available for immediate shipment. Custom sizes and/ or printing in any imprint or logo are also available. With minimal installation costs, Terra Tape® underground warning tape will provide maximum protection and will help you avoid dangerous dig-ins and the their consequences.


Pipeline Underground Warning Tape. Posted signs rarely prevent dig-ins. Terra Tape® underground warning tapes are specified the world over as a warning system to protect against accidental dig-ins and to alert workers of underground pipelines. Terra Tape® is an extrusion laminated identification system available in detectable and non-detectable grades and serves as a visual signal that further digging will harm pipelines below. All Terra Tape® underground marking tapes can be custom printed with your name, logo, phone number and/or message in up to four (4) colors. Our products are designed to suit your budget and project requirements. No other product can match the unique benefits found only in Terra Tape® detectable and non-detectable underground warning tape, the protection you can trust.


Cathodic Underground Warning Tape. Terra Tape® is an identification system that serves as a durable and visual signal to locate buried lines and protect them from accidental dig ins. APWA color coded yellow underground warning tapes are available in a variety of stock sizes and imprints and are available for immediate shipment. With minimal installation costs, Terra Tape® underground warning tapes will provide maximum protection and will help you save money from unwanted and costly cathodic line damage. 
Detectable Tape Placement Guidelines

  • 2" width up to 12" deep
  • 3" width up to 24" deep
  • 6" width up to 36" deep

 

- Hide Gallery
Gas/Oil & Cathodic Line Underground Warning Tape

Gas/Oil & Cathodic Line Underground Warning Tape  

1

Specifications for Gas/Oil & Cathodic Line Underground Warning Tape
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Gas/Oil & Cathodic Line Underground Warning Tape