D&D Technologies USA, Inc.
D&D Technologies USA, Inc.
Gate Hardware
CONTACT INFO
17531 Metzler Ln.
Huntington Beach, CA 92647
Toll Free: 800-716-0888
Phone: 714-677-1300
Continuing Education Logo
Request for information D&D Technologies USA, Inc. Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
press releases
SOCIAL
D&D Technologies USA, Inc. > PRODUCT > Gate Hinges - SURECLOSE® CENTER MOUNT HINGES & HINGE CLOSERS

Internally Mounted, Hydraulic, Gate Hinge-Closers
• Non-safety models - open to 180°, self-close from 85°
• Maintenance free, with high corrosion resistance
• Screw-on or weld-on models available
• Multiple adjustment options
• Self-closes gates up to 260 lb (120kg) – See Chart
• Non-self-closing models available
• Prevents gate slam noise & gate damage
• 50-micron anodizing (aluminum components)
• Proprietary finish – no need to grind before welding!
• Mounting brackets sold separately
• 5 Year Warranty*
 

Rated 5 based on 1 product reviews
- Hide Gallery
Gate Hinges