D&D Technologies USA, Inc.
D&D Technologies USA, Inc.
Gate Hardware
CONTACT INFO
17531 Metzler Ln.
Huntington Beach, CA 92647
Toll Free: 800-716-0888
Phone: 714-677-1300
Continuing Education Logo
Request for information D&D Technologies USA, Inc. Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
press releases
SOCIAL
D&D Technologies USA, Inc. > PRODUCT > Gate Hinges - TRUCLOSE® VIZAGE™ HINGE

Self-closing hinges for round post to glass gates
• Self-closes glass gates up to 55lb (25kg)
• Adjustable, self-closing hinges
• Designed to fit 2" (50mm) round post to glass gates
• For glass thickness of5/16" or 3/8" (8 or 10mm)
• Won't rust, bind, sag or stain
• Strong, polymer construction
• Stainless steel closing spring
• Decorative trim covers - Polished or Brushed
• No visible fasteners
• 60° safety ramp on both ends (no child foothold)

 

Rated 5 based on 1 product reviews
- Hide Gallery
Gate Hinges
Catalogs for Gate Hinges - TRUCLOSE® VIZAGE™ HINGE