D&D Technologies USA, Inc.
D&D Technologies USA, Inc.
Gate Hardware
CONTACT INFO
17531 Metzler Ln.
Huntington Beach, CA 92647
Toll Free: 800-716-0888
Phone: 714-677-1300
Continuing Education Logo
Request for information D&D Technologies USA, Inc. Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
press releases
SOCIAL
D&D Technologies USA, Inc. > PRODUCT > Gate Hinges - SHUT IT® HALF BOLT-ON BADASS™ ALUMINUM BODY

Designed to bolt on to an end post
 

• High-temperature sealed bearings - safe to powder coat with hinges installed on gate
• Yoke material is steel, the body material is aluminum
• No greasing, no maintenance. EVER!
• Horizontal adjustability for perfect installations
• Flat, bolt-on bracket for through bolting
• Zinc plated
• Load rating per gate: 2,000 lb (900kg)
• Maximum gate weight: 1,000 lb (450kg)

 

Rated 5 based on 1 product reviews
- Hide Gallery
Gate Hinges
Catalogs for Gate Hinges - SHUT IT® HALF BOLT-ON BADASS™ ALUMINUM BODY