D&D Technologies USA, Inc.
D&D Technologies USA, Inc.
Gate Hardware
CONTACT INFO
17531 Metzler Ln.
Huntington Beach, CA 92647
Toll Free: 800-716-0888
Phone: 714-677-1300
Continuing Education Logo
Request for information D&D Technologies USA, Inc. Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
press releases
SOCIAL
D&D Technologies USA, Inc. > PRODUCT > Gate Wheels - SHUT IT® 4" (102MM) HARDCORE™ V-GROOVE WHEEL

Designed to be used on a gate with a bottom rail
• Models for different bottom rail widths1½ - 2" (38 & 51mm)
• Two maintenance-free sealed bearings (no greasing)
• Only 1⅛" (29mm) wide to reduce friction and debris issues
• Super-hard cold rolled steel (30RC rating)
• This wheel does not include carriage plates
• Adjustable plates for perfect installations
• Load rating per gate: 3,000 lb (1,360kg)
• Max gate weight: 1,500 lb (680kg)
• Carriage plate and carriage cap available separately

 

Rated 5 based on 1 product reviews
- Hide Gallery
Gate Wheels
Catalogs for Gate Wheels - SHUT IT® 4" (102MM) HARDCORE™ V-GROOVE WHEEL