D&D Technologies USA, Inc.
D&D Technologies USA, Inc.
Gate Hardware
CONTACT INFO
17531 Metzler Ln.
Huntington Beach, CA 92647
Toll Free: 800-716-0888
Phone: 714-677-1300
Continuing Education Logo
Request for information D&D Technologies USA, Inc. Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
press releases
SOCIAL
D&D Technologies USA, Inc. > PRODUCT > Gate Wheels - SHUT IT® 6" (152MM) HARDCORE™ CANTILEVER WHEEL

Installed on a rail rather than on a v-track
• Ideal when installing a track on the ground is not feasible
• Adjustable plates for perfect installations
• Only 1 1/8" (29mm) wide to reduce friction and debris
• Super-hard cold rolled steel (30RC rating)
• Load rating per gate: 3,000 lb (1,360kg)
• Maximum gate weight: 1,500 lb (680kg)

 

Rated 5 based on 1 product reviews
- Hide Gallery
Gate Wheels
Catalogs for Gate Wheels - SHUT IT® 6" (152MM) HARDCORE™ CANTILEVER WHEEL