D&D Technologies USA, Inc.
D&D Technologies USA, Inc.
Gate Hardware
CONTACT INFO
17531 Metzler Ln.
Huntington Beach, CA 92647
Toll Free: 800-716-0888
Phone: 714-677-1300
Continuing Education Logo
Request for information D&D Technologies USA, Inc. Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
press releases
SOCIAL
D&D Technologies USA, Inc. > PRODUCT > Gate Wheels - SHUT IT® 6" (152MM) HARDCORE™ V-GROOVE WHEEL WITH CARRIAGE

Designed for a gate with a bottom rail
• Two sealed maintenance-free bearings (no greasing)
• Adjustable plates for perfect installations
• Only 1⅛" (29mm) wide to reduce friction and debris issues
• Super-hard cold rolled steel (30RC rating)
• Load rating per gate: 5,000 lb (2,270kg)
• Maximum gate weight: 2,200 lb (1,000kg)

 

Rated 5 based on 1 product reviews
- Hide Gallery
Gate Wheels
Catalogs for Gate Wheels - SHUT IT® 6" (152MM) HARDCORE™ V-GROOVE WHEEL WITH CARRIAGE