Rated 5 based on 1 product reviews
Nakamoto Forestry

Burnt Wood Siding

CONTACT INFO
7320 N.E. 55th Ave.
Portland, OR 97218
Phone: 503-512-6780
Request for information Nakamoto Forestry Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
building construction projects
SOCIAL
Nakamoto Forestry > PRODUCT > Gendai™ - Weathering Stain SILVER

Weather Stain with Silver Pigment - Exterior
This product comes with a factory weathering stain pre-loaded with silver pigment and is delivered ready to install. This is a maintenance-free product due to millwork and heat treatment.

 

Request Samples
Product Spec Sheet

 

- Hide Gallery
Gendai™ - Weathering Stain SILVER

Specifications for Gendai™ - Weathering Stain SILVER
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Videos for Gendai™ - Weathering Stain SILVER
Nakamoto Forestry video of Dekum Apartments | Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of Fire-Resistant Yakisugi - Flame Spread Test w/ Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of How To Select Nakamoto Forestry Product
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of Nakamoto Forestry Webinar With Bill - What Is Yakisugi Anyways?
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of Oiling Flick
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of Oregon State University (OSU) - Marine Studies Building | Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of Promo Insta
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of The Gorge House - Mosier, Oregon | Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of The Making of Shou Sugi Ban (Yakisugi) - Nakamoto Forestry North America
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of This Is Nakamoto Forestry - Authentic Yakisugi (Shou Sugi Ban)
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information
Nakamoto Forestry video of What Is Yakisugi??? | Nakamoto Forestry
2021-01-08T00:00:00+00:00Z
(Nakamoto Forestry) request for information