Shure Mfg. Corp.
Shure Mfg. Corp.
Security Drawers and Pass-Thru Products
CONTACT INFO
1901 W. Main St.
Washington, MO 63090
Toll Free: 800-227-4873
Phone: 636-390-7176
Request for information Shure Mfg. Corp. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
Shure Mfg. Corp. > PRODUCT > General Shelving

Heights - 85" & 97" • Widths - 36" & 48" • Depths - 12", 18" & 24"
Shelves Available In White Or Gray Only


Features: 
 

  • Endless Versatile Shelving Configurations
  • Available In Open And Closed Configurations
  • Snap-Bracket Shelf Support For Quick Shelf Changes - No Tools Required
  • Shelves Are Re-Enforced With Box Design For Greater Weight Capacities
  • Sliding Or Fixed Dividers Are Available For Sub-Dividing Shelves
  • High-Density Heavy-Duty Drawers Can Be Added
  • Back-To-Back Double Rows Available
  • Add-On Units Are Identical To Their Starter Unit And Can Be Added To Any Starter Unit Provided The Height And Depth Are Both Equal

 

Rated 5 based on 1 product reviews
+ Photo Gallery

Specifications for General Shelving
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for General Shelving
Videos for General Shelving
Shure Mfg. Corp. video of Experience the Shure Difference
2020-01-28
(Shure Mfg. Corp.) request for information