Rated 5 based on 1 product reviews
NewTechWood America Inc.

Composite Decking, Siding, Deck Tiles, Railings

CONTACT INFO
15912 International Plaza Dr.
Houston, TX 77032
Toll Free: 866-728-5273
Phone: 281-570-6450
Continuing Education Logo
Request for information NewTechWood America Inc. Contact Us / RFI
SOCIAL

ULTRASHIELD NATURAL OUTDOOR QUICK DECK FAUX ZOYSIA GRASS DECK TILES BY NEWTECHWOOD:

 

We are proud to introduce our newest line of deck tiles, the result of months of obsessing over grass. That is right! Height, color, and blade width are just some of the features of grass we have carefully studied, leading us to conclude that we should replicate the Zoysia Grass species and in fact, we have succeeded in duplicating Mother Nature. NewTechWoods new grass deck tiles give you the luxury of grass without the maintenance. You will never have to mow or water your grass again and it will stay that a vibrant and luscious green without lifting a finger. These tiles also do not show any seams, as to break the illusion. Use NewTechWood grass deck tiles to transform a drab area to a verdant living space, full of life and color. Finally, these deck tiles are also compatible with NewTechWood QuickDeck Composite Deck tiles, leading to a flexible array of design options.

 

FEATURES:

  • Easy to snap together, kids can even do it
  • Beautify your concrete slab easily with these tiles
  • Can be cut with a table saw
  • Ultra-low maintenance
  • Made from high grade recycled materials: plastic
  • 11 lbs a box
  • 10 pcs per box

 

Order a Sample Click Here
 

- Hide Gallery
Grass Deck Tiles

Revit BIM Files for Grass Deck Tiles

Composite Decking

Material Textures

Videos for Grass Deck Tiles
NewTechWood America Inc. video of NewTechWood - Introducing Ultrashield Naturale Composite Decking
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood - Using Quick Deck Deck Tiles to Cover an Old Deck!
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Deck Tile Patterns
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Hemisphere Composite Railing Installation Video
2021-01-14T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Hemisphere Stair Railing Installation Guide
2021-01-14T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Natruale Deck Tiles - Time Lapse
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Naturale Composite Deck Tiles - So Easy A Kid Can Do It!
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Quick Deck Deck Tiles Garage Installation
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Siding Vertical Installation Guide
2019-08-20T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Ultrashield Naturale Composite Decking Full Installation Guide
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood- Introducing Ultrashield Naturale Composite Deck Tiles
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of SpecWizard Video for NewTechWood - 06 73 00 Composite Decking
2022-09-16T00:00:00+00:00Z
(NewTechWood America Inc.) request for information