Green Umbrella Systems
undefined by Green Umbrella Systems
Decorative And Polished Concrete
CONTACT INFO
CONTENT
Green Umbrella™ ColorDeep Concrete Colorant and Densifier > PRODUCT > Green Umbrella™ ColorDeep Concrete Colorant and Densifier
Green Umbrella™ ColorDeep Concrete Colorant and Densifier
Green Umbrella™ ColorDeep Concrete ColorantGreen Umbrella™ ColorDeep Concrete Colorant is an environmentally friendly colorant that not only gives you beautifully colored concrete but also hardens and densifies at the same time. Green Umbrella™ ColorDeep Concrete Colorant deeply penetrates and chemically reacts with concrete to create a floor surface that is harder, denser and less porous. Green Umbrella™ ColorDeep Concrete Colorant is a superior hardener takingsellsheet_GU_ColorDeep1 the color deep into the subsurface. Unlike other Color denisfiers that have little hardening effect; Green Umbrella™ ColorDeep has superior abrasion resistance. Green Umbrella™ ColorDeep can be resin honed and polished with Green Umbrella Resin (GUR) from 200-3000 grit diamond abrasives on most surfaces. Green Umbrella™ ColorDeep colorants are color dyes with an industry superior color fastness.Designed for interior use where heavy abrasion resistance is needed. Custom colors are available. The combination of coloring and densifying saves you time and money. Green Umbrella™ ColorDeep is a responsible alternative for professionals concerned about the environmental impact of acid stains dyes. Unlike solvent based dyes or pigments Green Umbrella™ ColorDeep is non-flammable, alleviating the concern that sometimes comes with the use of certain carrying agents like acetone. Green Umbrella™ ColorDeep is compliant with all state VOC standards. Green Umbrella™ ColorDeep is the perfect match for Green Umbrella™ GreenCut and is a part of the Green Umbrella™ Hybrid Green Cut System.Green Umbrella™ ColorDeep Concrete Colorant can be used as stand alone color concrete hardener. Hardens the concrete for a longer shine. It is designed to be introduced into the substrate after grinding and honing steps as the foundation treatment for the floor. It has superior abrasion resistance and allows for a variety of colors to be concrete. Varied Locations: Green Umbrella™ ColorDeep specially formulated for use in manufacturing & light assembly plants, warehouse/distribution centers, food service operations, retail stores & showrooms, parking decks, garages, airports, hospitals and any other areas where concrete surfaces are maintained. It can be used for indoor or outdoor concrete. Features & Benefits:Deep Subsurface Penetration; Excellent for Abrasion ResistanceDensify and Color in one step cutting labor and downtimeCustom Colors options availableUniform appearance, no hot spotsBreathable surfaceDesigned for use in an environmental, wet grinding processpH neutral & non-hazardousSuperior stand alone concrete hardenerIncreases hardness below 1/4 inch deep, while reducing porosityWill not yellow, has natural appearanceRequires no rinsing & disposal and will not gel on surface - can be allowed to air dryDecreases black tire marking from lift trucks, greatly improving appearance of floorStands up to heavy abrasion and foot traffic while providing excellent slip resistanceWater solubleHighly abrasion resistantColor ChartGREEN UMBRELLA COLORDEEP IS AN ENVIRONMENTALLY RESPONSIBLE PRODUCT
Rated 5 based on 1 product reviews