Green Umbrella Systems
undefined by Green Umbrella Systems
Decorative And Polished Concrete
CONTACT INFO
CONTENT
Green Umbrella™ DryShield > PRODUCT > Green Umbrella™ DryShield
Green Umbrella™ DryShield
Green Umbrella™ concrete densifiers includes Dry Shield™, an environmentally friendly concrete densifier which deeply penetrates and chemically reacts with concrete to create a floor surface that is harder, denser and less porous, while allowing for maximum penetration of concrete dyes. A clear, odorless solution, Green Umbrella Dry Shield does not require rinsing and removal, saving considerable time and money while eliminating hazardous waste disposal issues - significantly reducing your company's impact on the environment. VERSATILE APPLICATIONS:Green Umbrella Dry Shield is specially formulated for use in manufacturing & light assembly plants, warehouse/distribution centers, food service operations, retail stores & showrooms, parking decks, garages, airports, hospitals and any other areas where concrete surfaces are maintained. SAFER FOR THE ENVIRONMENTGreen Umbrella Dry Shield is a responsible alternative for professionals concerned about the environmental impact of densifiers and other concrete treatments. Unlike many traditional products, Green Umbrella Dry Shield is pH-neutral, compliant with all state VOC standards, and contains no sodium or potassium which can contribute to Alkali Silica Reaction (ASR). The harder, denser and less porous surface created by Green Umbrella Dry Shield means the substrate will stain less and wear longer, reducing maintenance frequency and extending the life of concrete and masonry. Superior Features:Increases hardness and density, while reducing porosity Requires no rinsing & disposal and will not gel on surface - can be allowed to air dry Decreases black tire marking from lift trucks and other equipment Stands up to heavy abrasion and foot traffic while providing excellent slip resistance Does not interfere with application of concrete dyes.
Rated 5 based on 1 product reviews