Green Umbrella Systems
undefined by Green Umbrella Systems
Decorative And Polished Concrete
CONTACT INFO
CONTENT
Green Umbrella™ Shield & Enhance™ > PRODUCT > Green Umbrella™ Shield & Enhance™
Green Umbrella™ Shield & Enhance™
Green Umbrella™ Shield & Enhance™ is an environmentally friendly concrete densifier that deeply penetrates and chemically reacts with concrete to create a dust-proof floor surface that is harder, denser and exceptionally resistant to the damaging effects of water and salt with up to 91% chloride prevention. Green Umbrella Shield & Enhance is specially engineered to enhance the natural beauty of polished or dyed & polished concrete, providing a deeper and richer appearance to finished surfaces. A clear, odorless solution, Green Umbrella Shield & Enhance does not require rinsing and removal, saving considerable time and money while eliminating hazardous waste disposal issues significantly reducing your company's impact on the environment. VERSATILE APPLICATIONS:Green Umbrella Shield & Enhance is specially formulated for use in manufacturing & light assembly plants, warehouse/distribution centers, food service operations, parking decks, garages, airports, hospitals and any other areas where concrete surfaces require protection from water, salt, oils and dust. SAFER FOR THE ENVIRONMENT Green Umbrella Shield & Enhance is a responsible alternative for professionals concerned about the environmental impact of concrete densifiers and other concrete treatments. Unlike many traditional products, Green Umbrella Shield & Enhance is compliant with all state VOC standards and contains no sodium or potassium which can contribute to Alkali Silica Reaction (ASR). The surface created by Green Umbrella Shield & Enhance combines the properties of a densifier with the protection of a silane - meaning the substrate will stain less and wear longer, reducing maintenance frequency and extending the life of treated concrete and masonry. Superior Features:Repels water, oil and shop chemicals while providing 91% chloride preventionDarkens and enhances beauty of natural concrete colorIncreases hardness and density; adds dust- and stain-proofing propertiesRequires no rinsing & disposal and will not gel on surface - can be allowed to air dryExcellent resistance to efflorescence and fungi & mildew growthStands up to heavy abrasion and foot traffic while providing excellent slip resistance
Rated 5 based on 1 product reviews