Rated 5 based on 1 product reviews
CONTACT INFO
20 Jetview Dr.
Rochester, NY 14624
Toll Free: 844-200-7336
Phone:
Continuing Education Logo
Request for information Green Umbrella Systems Contact Us / RFI
Green Umbrella Systems > PRODUCT > Green Umbrella RTU Microfilm™

Green Umbrella™ RTU (Ready To Use) Microfilm™ is an environmentally friendly hybrid surface treatment that creates a durable micro-thin layer to seal polished concrete floors. Properly applied, Green Umbrella RTU Microfilm forms a breathable, dense, protective layer which is highly resistant to aviation oils, stands up to acid and chemical exposure, and is not prone to whitening, peeling or flaking - with a beautiful high-gloss finish.


Green Umbrella RTU Microfilm is specially formulated for use in manufacturing & light assembly plants, warehouse/distribution centers, food service operations, retail stores & showrooms, parking decks, garages and any other areas where polished concrete surfaces are maintained.


SAFER FOR THE ENVIRONMENT
Green Umbrella RTU Microfilm is a responsible alternative for professionals concerned about the environmental impact of densifiers and other polished concrete treatments. Unlike most traditional products, Green Umbrella Microfilm has a very low VOC content (<50g/L), minimal impact on indoor air quality, and creates an ultra-hard, watertight surface layer that reduces maintenance frequency while significantly extending the life of polished concrete and masonry.


Green Umbrella RTU Microfilm is an environmentally responsible product.


SUPERIOR FEATURES:

  • Ready to use, no dilution
  • Highly resistant to aviation oils for up to 48 hours
  • Stands up to heavy abrasion and high foot traffic
  • Resists acid (organic/inorganic) & chemical exposure
  • Does not support mildew or fungi growth
  • Forms protective shield against UV radiation, resulting in extended dye/color retention
  • Not prone to whitening; will not peel or flake
  • USDA/FDA approved for incidental food contact
  • Very low maintenance


EASY TO APPLY - QUICK TO CURE - SIMPLE TO MAINTAIN

Diluted per the manufacturer's specifications, Green Umbrella Microfilm is exceptionally easy to use. Simply apply with a sprayer and Productions Team-recommended applicator, in single- or multi-coat treatments, for coverage of up to 3000 sq. ft. per gallon. The rapid curing and low polymer/ammonia odor mean less downtime for your facility, and the treated surface requires no waxing - simply auto-scrub or damp mop to clean, and propane burnish to restore the gloss as needed.



- Hide Gallery
Green Umbrella RTU Microfilm™