Trex Outdoor Kitchens
Trex Outdoor Kitchens
Stainless Steel Outdoor Cabinetry
CONTACT INFO
One Grand St.
Wallingford, CT 06492
Phone: 203-726-0094
Fax:
Request for information Trex Outdoor Kitchens Contact Us / RFI
CONTENT
CAD details
BIM - revit
Catalogs / Brochures
press releases
Trex Outdoor Kitchens > PRODUCT > Grill Base Cabinets
Grill Base Cabinets

Trex Outdoor Kitchens offers Grill Base Cabinets in many door and drawer configurations, including grill bases that include a warming drawer or refrigerator. While we do not manufacture grills, we distribute them as a convenience when you purchase a complete outdoor kitchen.


Grill base cabinets are available in widths from 27" to 62" and are specified 6" wider than grill width. Include grill brand and specifications for quote or with order. A 'trim kit' is specifically designed for each appliance to ensure a proper fit. The standard cabinet depth is 27 7/8" with a total height of 34 1/2" (30" H cabinet box plus 4 1/2" adjustable legs). A tapered stainless steel leg with adjustable foot is also available for an open contemporary look. Toe kicks may be ordered separately. Stainless pulls are included with the option for upgrades handles for an additional charge. Stationary and pull-out shelves are available. A complete line of ADA-compliant (Americans with Disabilities Act) cabinetry is available. Extra depth cabinets are available in almost every size to accommodate those grills that require them.

Rated 5 based on 1 product reviews

Revit BIM Files for Grill Base Cabinets

Casework: Grill Base: OGB 1 Door, 2 Drawer

Casework: Grill Base: OGB 2 Door

Casework: Grill Base: OGB 4 Drawer

Casework: Grill Base: OGW 2 Drawer

OGBXX02 Door Only: Grill Base: Keywest: Beadboard

OGBXX03: 3 Door: Grill Base: Keywest: Beadboard

OGBXX21: 2 Drawer: 1 Door: Grill Base: Beadboard

OGBXX22: 2 Drawer: 2 Door: Grill Base: Beadboard

OGBXX41: 4 Drawer: 1 Door: Grill Base: Beadboard

OGBXX40: 4 Drawer: Grill Base: Hampton

Danver Outdoor Kitchens: OGWXX30: 3 Warming Drawers: Grill Base: Hampton

OGBXX02 Door: Only: Grill Base: Hampton

OGBXX03: 3 Door: Grill Base: Hampton

OGBXX20: 2 Drawer: Grill Base: Hampton

OGBXX21: 2 Drawer: 1 Door: Grill Base: Hampton

OGBXX22: 2 Drawer: 2 Door: Grill Base: Hampton

OGBXX30: 3 Drawer: Grill Base: Hampton

Danver Outdoor Kitchens: Warming: Drawer: 1 Door: 2 Drawer: Grill Base: Hampton

OGBXX41: 4 Drawer: 1 Door: Grill Base: Hampton

OGFXX00: Under Grill Fridge: Grill Base: Hampton

OGWXX00: Warming Drawer Only: Grill Base: Hampton

OGWXX01: Warming Drawer: 1 Door: Grill Base: Hampton

OGWXX10: Warming Drawer: 1: Drawer: Grill Base: Hampton

OGWXX20: Warming Drawer: 2 Drawer: Grill Base: Hampton

OGBXX02 Door Only: Grill Base: Keywest

OGBXX03: 3 Door: Grill Base: Keywest

OGBXX21: 2 Drawer: 1 Door: Grill Base: Keywest

OGBXX22: 2 Drawer: 2 Door: Grill Base: Keywest

OGBXX40: 4 Drawer: Grill Base: Keywest

OGBXX41: 4 Drawer: 1 Door: Grill Base: Keywest

OGBXX02 Door Only: Grill Base: Keywest: Louver

OGBXX03: 3 Door: Grill Base: Keywest: Louver

OGBXX21: 2 Drawer: 1 Door: Grill Base: Louver

OGBXX22: 2 Drawer: 2 Door: Grill Base: Louver

OGBXX40: 4 Drawer: Grill Base: Keywest: Louver

OGBXX41: 4 Drawer: 1 Door: Grill Base: Louver

OGBXX02 Door Only: Grill Base: PalmBeach

OGBXX03: 3 Door: Grill Base: PalmBeach

OGBXX21: 2 Drawer: 1 Door: Grill Base: PalmBeach

OGBXX22: 2 Drawer: 2 Door: Grill Base: PalmBeach

OGBXX40: 4 Drawer: Grill Base: Keywest: Beadboard

OGBXX40: 4 Drawer: Grill Base: PalmBeach

OGBXX41: 4 Drawer: 1 Door: Grill Base: PalmBeach

OGBXX02 Door Only: Grill Base: Rio

OGBXX03: 3 Door: Grill Base: Rio

OGBXX21: 2 Drawer: 1 Door: Grill Base: Rio

OGBXX22: 2 Drawer: 2 Door: Grill Base: Rio

OGBXX40: 4 Drawer: Grill Base: Rio

OGBXX41: 4 Drawer: 1 Door: Grill Base: Rio

OGBXX02 Door Only: Grill Base: Tecno

OGBXX03: 3 Door: Grill Base: Tecno

OGBXX21: 2 Drawer: 1 Door: Grill Base: Tecno

OGBXX22: 2 Drawer: 2 Door: Grill Base: Tecno

OGBXX40: 4 Drawer: Grill Base: Tecno

OGBXX41: 4 Drawer: 1 Door: Grill Base: Tecno

VGBXX02: 2 Door: Viking: Grill Base: Beadboard

VGBXX02: 2 Door: Viking: Grill Base: Hampton

VGBXX02: 2 Door: Viking: Grill Base: Keywest

VGBXX02: 2 Door: Viking: Grill Base: Louver

VGBXX02: 2 Door: Viking: Grill Base: PalmBeach

VGBXX02: 2 Door: Viking: Grill Base: Rio

VGBXX02: 2 Door: Viking: Grill Base: Tecno

VGBXX21: 2 Drawer: 1 Door: Viking: Grill Base: Beadboard

VGBXX21: 2 Drawer: 1 Door: Viking: Grill Base: Hampton

VGBXX21: 2 Drawer: 1 Door: Viking: Grill Base: Keywest

VGBXX21: 2 Drawer: 1 Door: Viking: Grill Base: Louver

VGBXX21: 2 Drawer: 1 Door: Viking: Grill Base: PalmBeach

VGBXX21: 2 Drawer: 1 Door: Viking: Grill Base: Rio

VGBXX21: 2 Drawer: 1 Door: Viking: Grill Base: Tecno

VGBXX22: 2 Drawer: 2 Door: Viking: Grill Base: Beadboard

VGBXX22: 2 Drawer: 2 Door: Viking: Grill Base: Hampton

VGBXX22: 2 Drawer: 2 Door: Viking: Grill Base: Keywest

VGBXX22: 2 Drawer: 2 Door: Viking: Grill Base: Louver

VGBXX22: 2 Drawer: 2 Door: Viking: Grill Base: PalmBeach

VGBXX22: 2 Drawer: 2 Door: Viking: Grill Base: Rio

VGBXX22: 2 Drawer: 2 Door: Viking: Grill Base: Tecno

VGBXX03: 3 Door: Viking: Grill Base: Beadboard

VGBXX03: 3 Door: Viking: Grill Base: Hampton

VGBXX03: 3 Door: Viking: Grill Base: Keywest

VGBXX03: 3 Door: Viking: Grill Base: Louver

VGBXX03: 3 Door: Viking: Grill Base: PalmBeach

VGBXX03: 3 Door: Viking: Grill Base: Rio

VGBXX03: 3 Door: Viking: Grill Base: Tecno

VGBXX40: 4 Drawer: Viking: Grill Base: Beadboard

VGBXX40: 4 Drawer: Viking: Grill Base: Hampton

VGBXX40: 4 Drawer: Viking: Grill Base: Keywest

VGBXX40: 4 Drawer: Viking: Grill Base: Louver

VGBXX40: 4 Drawer: Viking: Grill Base: PalmBeach

VGBXX40: 4 Drawer: Viking: Grill Base: Rio

VGBXX40: 4 Drawer: Viking: Grill Base: Tecno

DCB: 1: Full: Height: Door: Hampton

DCB: 1: Full: Height: Door: Keywest

DCB: 1: Full: Height: Door: Key West: Beadboard

DCB: 1: Full: Height: Door: Keywest: Louver

DCB: 1: Full: Height: Door: Palm Beach

DCB: 1: Full: Height: Door: Rio

OEB: Egg: Smoker: Grill: Base: plus: 2: Doors: Hampton

OEB: Egg: Smoker: Grill: Base: plus: 2: Doors: Key West Beadboard

OEB: Egg: Smoker: Grill: Base: plus: 2: Doors: Keywest Louver

OEB: Egg: Smoker: Grill: Base: plus: 2: Doors: Keywest

OEB: Egg: Smoker: Grill: Base: plus: 2: Doors: Palm Beach

OEB: Egg: Smoker: Grill: Base: plus: 2: Doors: Rio

OGBXX02: Door: Only: Grill: Base: Keywest

OGBXX22: 2: Drawer: plus: 2: Door: Grill: Base: Beadboard

OGBXX02: Door: Only: Grill: Base: Key West: Beadboard

OGBXX02: Door: Only: Grill: Base: Keywest: Louver

OGBXX02: Door: Only: Grill: Base: Palm Beach

OGBXX02: Door: Only: Grill: Base: Rio

OGBXX03: 3: Door: Grill: Base: Hampton

OGBXX03: 3: Door: Grill: Base: Keywest

OGBXX03: 3: Door: Grill: Base: Key West: Beadboard

OGBXX03: 3: Door: Grill: Base: Keywest: Louver

OGBXX03: 3: Door: Grill: Base: Palm Beach

OGBXX03: 3: Door: Grill: Base: Rio

OGBXX21: 2: Drawer: plus: 1: Door: Grill: Base: Beadboard

OGBXX21: 2: Drawer: plus: 1: Door: Grill: Base: Hampton

OGBXX21: 2: Drawer: plus: 1: Door: Grill: Base: Keywest

OGBXX21: 2: Drawer: plus: 1: Door: Grill: Base: Louver

OGBXX21: 2: Drawer: plus: 1: Door: Grill: Base: Palm Beach

OGBXX21: 2: Drawer: plus: 1: Door: Grill: Base: Rio

OGBXX02: Door: Only: Grill: Base: Hampton

OGBXX22: 2: Drawer: plus: 2: Door: Grill: Base: Hampton

OGBXX22: 2: Drawer: plus: 2: Door: Grill: Base: Keywest

OGBXX22: 2: Drawer: plus: 2: Door: Grill: Base: Louver

OGBXX22: 2: Drawer: plus: 2: Door: Grill: Base: Palm Beach

OGBXX22: 2: Drawer: plus: 2: Door: Grill: Base: Rio

OGBXX40: 4: Drawers: Grill: Base: Hampton

OGBXX40: 4: Drawers: Grill: Base: Keywest

OGBXX40: 4: Drawers: Grill: Base: Key West: Beadboard

OGBXX40: 4: Drawers: Grill: Base: Keywest: Louver

OGBXX40: 4: Drawers: Grill: Base: Palm Beach

OGBXX40: 4: Drawers: Grill: Base: Rio

OGBXX41: 4: Drawer: plus: 1: Door: Grill: Base: Beadboard

OGBXX41: 4: Drawer: plus: 1: Door: Grill: Base: Hampton

OGBXX41: 4: Drawer: plus: 1: Door: Grill: Base: Keywest

OGBXX41: 4: Drawer: plus: 1: Door: Grill: Base: Louver

OGBXX41: 4: Drawer: plus: 1: Door: Grill: Base: Palm Beachrfa

OGBXX41: 4: Drawer: plus: 1: Door: Grill: Base: Rio

OGFXX00: Under: Grill: Fridge: Grill: Base: Hampton

OGWXX00: Warming: Drawer: Only: Grill: Base: Hampton

OGWXX01: Warming: Drawer: plus: 1: Door: Grill: Base: Hampton

OGWXX10: Warming: Drawer: plus: 1: Drawer: Grill: Base: Hampton

OGWXX20: Warming: Drawer: plus: 2: Drawer: Grill: Base: Hampton

OGWXX21: Warming: Drawer: plus: 1: Door: plus2: Drawer: Grill: Base: Hampton

OGWXX30: Warming: Drawer: plus: 3: Drawer: Grill: Base: Hampton

VGBXX02: 2: Door: Viking: Grill: Base: Hampton

VGBXX21: 2: Drawer: plus: 1: Door: Viking: Grill: Base: Louver

VGBXX02: 2: Door: Viking: Grill: Base: Keywest

VGBXX02: 2: Door: Viking: Grill: Base: Louver

VGBXX02: 2: Door: Viking: Grill: Base: Palm Beach

VGBXX02: 2: Door: Viking: Grill: Base: Rio

VGBXX03: 3: Door: Viking: Grill: Base: Beadboard

VGBXX03: 3: Door: Viking: Grill: Base: Hampton

VGBXX03: 3: Door: Viking: Grill: Base: Keywest

VGBXX03: 3: Door: Viking: Grill: Base: Palm Beach

VGBXX03: 3: Door: Viking: Grill: Base: Rio

VGBXX21: 2: Drawer: plus: 1: Door: Viking: Grill: Base: Beadboard

VGBXX21: 2: Drawer: plus: 1: Door: Viking: Grill: Base: Hampton

VGBXX21: 2: Drawer: plus: 1: Door: Viking: Grill: Base: Keywest

VGBXX02: 2: Door: Viking: Grill: Base: Beadboard

VGBXX21: 2: Drawer: plus: 1: Door: Viking: Grill: Base: Palm Beach

VGBXX21: 2: Drawer: plus: 1: Door: Viking: Grill: Base: Rio

VGBXX22: 2: Drawer: plus: 2: Door: Viking: Grill: Base: Beadboard

VGBXX22: 2: Drawer: plus: 2: Door: Viking: Grill: Base: Hampton

VGBXX22: 2: Drawer: plus: 2: Door: Viking: Grill: Base: Keywest

VGBXX22: 2: Drawer: plus: 2: Door: Viking: Grill: Base: Louver

VGBXX22: 2: Drawer: plus: 2: Door: Viking: Grill: Base: Palm Beach

VGBXX22: 2: Drawer: plus: 2: Door: Viking: Grill: Base: Rio

VGBXX40: 4: Drawer: Viking: Grill: Base: Beadboard

VGBXX40: 4: Drawer: Viking: Grill: Base: Hampton

VGBXX40: 4: Drawer: Viking: Grill: Base: Keywest

VGBXX40: 4: Drawer: Viking: Grill: Base: Louver

VGBXX40: 4: Drawer: Viking: Grill: Base: Palm Beach

VGBXX40: 4: Drawer: Viking: Grill: Base: Rio

Catalogs for Grill Base Cabinets

Videos for Grill Base Cabinets

Trex Outdoor Kitchens video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23
(Trex Outdoor Kitchens) request for information
Trex Outdoor Kitchens video of I Want That: Trex Outdoor Kitchens Segment
2020-06-23
(Trex Outdoor Kitchens) request for information