Rated 5 based on 1 product reviews
FPI Fireplace Products International Ltd.

Fireplace and Hearth Products

CONTACT INFO
6988 Venture St.
Delta, BC, Canada V4G 1H4
Phone: 604-946-5155
Request for information FPI Fireplace Products International Ltd. Contact Us / RFI
SOCIAL

The Regency Horizon™ HZ54E offers a wide angle view of a unique and dramatic flame. Inset reflective panels amplify the appearance of the stunning fire. The incredible styling is backed up by practical function; delivering consistent controllable high efficiency heat… even during power outages.

- Hide Gallery
HZ54E Contemporary Gas Fireplace Heater

CAD Drawings for HZ54E Contemporary Gas Fireplace Heater - Regency® Horizon®
Horizon - HZ54E
download: view:
Videos for HZ54E Contemporary Gas Fireplace Heater - Regency® Horizon®
FPI Fireplace Products International Ltd. video of Atmosphere Gi25 Gas Insert Burn Video | Regency
2024-07-26T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.) request for information
FPI Fireplace Products International Ltd. video of Atmosphere Gi33 Gas Insert Burning | Regency
2024-07-26T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.) request for information
FPI Fireplace Products International Ltd. video of City Series New York View 50 Burn Video | Regency
2024-07-26T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.) request for information
FPI Fireplace Products International Ltd. video of City Series San Francisco Bay 50 Burn Video | Regency
2024-07-26T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.) request for information
FPI Fireplace Products International Ltd. video of Grandview G1200 | XL Premium Traditional Gas Fireplace Regency Fireplace Products 3.32K subscribers Subscribe
2024-07-26T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.) request for information
FPI Fireplace Products International Ltd. video of Grandview G600 Burn Video | Regency
2024-07-26T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.) request for information
FPI Fireplace Products International Ltd. video of Why Choose a Regency Fireplace
2024-07-22T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.) request for information