Clean Air Products
Clean Air Products
Modular Cleanrooms and Cleanroom Equipment
CONTACT INFO
8605 Wyoming Ave. N.
Minneapolis, MN 55445
Toll Free: 888-982-0876
Phone:
Request for information Clean Air Products Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
Clean Air Products > PRODUCT > Hardwall Modular Cleanrooms - CAP591
CAP591 Vertical Flow Hardwall Modular Cleanrooms are the most versatile, customizable, affordable, hardwall modular cleanrooms available. They look great and perform even better. Large, clear walls offer good visibility into and out of the room. Anodized aluminum panels cover the filter and light area above the drop ceiling so the exterior has a clean appearance.

Standard Features:
  • Large open spans of up to 34 ft.
  • Interior clear height of 8 to 14 ft.
  • NEST-TIGHT ceiling grid system for strength and stability.
  • Attractive design
  • Easy to assemble
  • Easily expandable and upgradeable
  • Available as single pass or recirculating
  • Internal pressure adjustable up to 0.1 in. W.C.
  • Room Class 100,000 to Class 10
  • Multiple sizes available (See Size information.)
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Hardwall Modular Cleanrooms - CAP591

Lab Equipment: Pass Throughs: Floor Mount CAP18F

Lab Equipment: Pass Throughs: Floor Mount CAP18F HEPAFilter

Lab Equipment: Pass Throughs: Floor Mount CAP18FBD

Lab Equipment: Pass Throughs: Floor Mount CAP18FDD

Lab Equipment: Pass Throughs: Floor Mount CAP18FFB

Lab Equipment: Pass Throughs: Wall Mount CAP18W

Lab Equipment: Pass Throughs: Wall Mount CAP18W HEPAFilter

Lab Equipment: Pass Throughs: Wall Mount CAP18WBD

Lab Equipment: Pass Throughs: Wall Mount CAP18WDD

Lab Equipment: Pass Throughs: Wall Mount CAP18WFB

CAD Drawings for Hardwall Modular Cleanrooms - CAP591
CAP 18W SST 12Wx12Hx12D SHOC DL3 050152
download: view:
CAP 18W SST 18Wx18Hx18D SHOC DL3 050151
download: view:
CAP 18W SST 24Wx24Hx24D SHOC DL3 050141
download: view:
CAP 18W SST 30Wx30Hx30D SHOC DL3 050153
download: view:
CAP 18W SST 36Wx36Hx36D SHOC DL3 050155
download: view:
CAP 18W SST Double Latch SHOC DL3 050157
download: view:
CAP 18W SST Single Latch SHOC DL3 050156
download: view:
CAP 18WBD SST 24DorGreater
download: view:
CAP 18WBD SST LessThan24D
download: view:
CAP 18F SST 36Wx48Hx36D
download: view:
CAP 18F SST 36Wx48Hx48D
download: view:
Low-Profile 3-Door Left-Hand Air Shower
download: view:
Low-Profile 3-Door Right-Hand Air Shower
download: view:
Low-Profile 90-Degree Left-Hand Air Shower
download: view:
Low-Profile 90-Degree Right-Hand Air Shower
download: view:
Low-Profile Straight-Thru ADA Compliant Air Shower
download: view:
Low-Profile Straight-Thru Air Shower
download: view:
Low-Profile Straight-Thru Air Shower
download: view:
Low-Profile Straight-Thru Air Shower
download: view:
Low-Profile Straight-Thru Air Shower
download: view:
Low-Profile Straight-Thru Double-Door Air Shower
download: view:
Standard-Profile 3-Door Left-Hand Air Shower
download: view:
Standard-Profile 3-Door Right-Hand Air Shower
download: view:
Standard-Profile 90-Degree Left-Hand ADA Compliant Air Shower
download: view:
Standard-Profile 90-Degree Left-Hand Air Shower
download: view:
Standard-Profile 90-Degree Right-Hand ADA Compliant Air Shower
download: view:
Standard-Profile 90-Degree Right-Hand Air Shower
download: view:
Standard-Profile Straight-Thru 2-Unit Tunnel Air Shower
download: view:
Standard-Profile Straight-Thru 2-Unit Tunnel Air Shower
download: view:
Standard-Profile Straight-Thru 3-Unit Tunnel Air Shower
download: view:
Standard-Profile Straight-Thru 4-Unit Tunnel Air Shower
download: view:
Standard-Profile Straight-Thru 5-Unit Tunnel Air Shower
download: view:
Standard-Profile Straight-Thru ADA Compliant Air Shower
download: view:
Standard-Profile Straight-Thru Air Shower
download: view:
Standard-Profile Straight-Thru Air Shower
download: view:
Standard-Profile Straight-Thru Air Shower
download: view:
Standard-Profile Straight-Thru Air Shower
download: view:
Standard-Profile Straight-Thru Air Shower
download: view:
Standard-Profile Straight-Thru Air Shower
download: view:
Standard-Profile Straight-Thru Double-Door Air Shower
download: view:
Standard-Profile Straight-Thru Double-Door Air Shower
download: view:
Standard-Profile Straight-Thru Double-Door Air Shower
download: view:
Standard-Profile Straight-Thru Double-Door Air Shower
download: view:
Standard-Profile Straight-Thru Double-Door Air Shower
download: view:
Standard-Profile Straight-Thru Double-Door Air Shower
download: view:
Standard-Profile Straight-Thru Double-Door Air Shower
download: view:
Standard-Profile Straight-Thru Double-Door Air Shower
download: view:
015851
download: view:
CAP 18WFR SST Generic
download: view:
CAP 18WHF SST Generic
download: view:
CAP 18WTI SST Generic Thin Wall
download: view:
Specifications for Hardwall Modular Cleanrooms - CAP591
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Hardwall Modular Cleanrooms - CAP591
Videos for Hardwall Modular Cleanrooms - CAP591
Clean Air Products video of Air shower tunnel with photo eye activation
2016-08-30
(Clean Air Products) request for information
Clean Air Products video of Another hardwall cleanroom from Clean Air Products
2016-08-30
(Clean Air Products) request for information
Clean Air Products video of Cleanroom air shower basic operation
2016-08-30
(Clean Air Products) request for information
Clean Air Products video of Cleanroom storage cabinet from Clean Air Products
2016-08-30
(Clean Air Products) request for information
Clean Air Products video of Exhausting vertical laminar flow clean bench from Clean Air Products
2016-08-30
(Clean Air Products) request for information
Clean Air Products video of Flame retardant polypropylene fume hood from Clean Air Products
2016-08-30
(Clean Air Products) request for information
Clean Air Products video of Hardwall cleanroom from Clean Air Products
2016-08-30
(Clean Air Products) request for information
Clean Air Products video of Hardwall cleanroom tour from Clean Air Products
2016-08-30
(Clean Air Products) request for information
Clean Air Products video of Horizontal laminar flow clean bench from Clean Air Products
2016-08-30
(Clean Air Products) request for information
Clean Air Products video of Horizontal laminar flow hood - skid removal process
2016-08-30
(Clean Air Products) request for information
Clean Air Products video of Nuclear medicine lead lined cleanroom pass-thru from Clean Air Products
2016-08-30
(Clean Air Products) request for information
Clean Air Products video of Pass-thru air locks - automatic door openers
2016-08-30
(Clean Air Products) request for information
Clean Air Products video of Pass-thru air locks for cleanrooms - pneumatic sliding doors
2016-08-30
(Clean Air Products) request for information
Clean Air Products video of Wall mount HEPA filtered cleanroom pass-thru from Clean Air Products
2016-08-30
(Clean Air Products) request for information
Clean Air Products video of Wall mount bio design cleanroom pass-thrus from Clean Air Products
2016-08-30
(Clean Air Products) request for information
Clean Air Products video of Wall mount cleanroom pass-thru from Clean Air Products
2016-08-30
(Clean Air Products) request for information
Clean Air Products video of Wall mounted clean room pass-thru frame installation
2016-08-30
(Clean Air Products) request for information