Rated 5 based on 1 product reviews
DeckWise USA

Hidden Deck Fasteners, Deck Screws, Tools

CONTACT INFO
2111 58th Ave. E.
Bradenton, FL 34203
Toll Free: 866-427-2547
Request for information DeckWise USA Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
SOCIAL
DeckWise USA > PRODUCT > Hardwood Wrench™ Deck Board Straightener

When hardwood deck and siding installers consider how back-breaking wrestling an unwieldy board is, they appreciate the ease of use our Hardwood Wrench™. The days of using a chisel to shove and pry hardwood boards into place are over. The Hardwood Wrench™ design is the original invention for straightening deck and siding boards utilizing a "one-handed" locking cam. This one-of- a-kind tool offers true "One-Man, One-Hand Installation®" of hidden fasteners. This tool raises production levels, which adds to profit margins by cutting overhead costs. The versatility of this tool provides 10 different configurations for small or tight areas, vertical, overhead and horizontal installations.


Features:

  • 1,100 lbs. of pushing force
  • Cam locks and holds planks in place
  • Knurled stainless steel pins grip joists and furring strips
  • American Ash wood handle reverses to right or left hands
  • 10 adjustable configurations to work in any space
  • Long and short adjustable stainless steel gripping pins
  • Aircraft grade anodized aluminum cam
  • Made in the USA comprised of multiple U.S. patents


- Hide Gallery
Hardwood Wrench™ Deck Board Straightener

Hardwood Wrench™ Deck Board Straightener  

1

Specifications for Hardwood Wrench™ Deck Board Straightener
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Hardwood Wrench™ Deck Board Straightener
Videos for Hardwood Wrench™ Deck Board Straightener
DeckWise USA video of DeckWise® Hardwood Deck Tile Systems
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of DeckWise® Hidden Siding Fastener
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of Hardwood Wrench Deck Board Straightening Tool
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of How to Cut Deck Tiles With DeckWise®
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of How-to install DeckWise® Hidden Deck Fasteners
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of Installing DeckWise® Hidden Deck Fasteners
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! Creating Perfect Deck Board Gap Spacing
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! Don't Overdrive Screws
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! How to Prevent End Checking
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! How to Protect Your Deck
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! Speed Up Deck Building with the Drill&Drive
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of Wise Up! The Importance of Pre-Drilling Hardwood Decking
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of WiseRail® Cable Rail: Dual Post Corners
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of WiseRail® Cable Rail: Estate & Heritage Series
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of WiseRail® Cable Rail: Install On Pitches & Stairs
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of WiseRail® Cable Railing: An Overview
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of WiseRail® Cable Railing: Fittings/Receivers Differences
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information
DeckWise USA video of WiseRail® Cable Railing: How Many Cable Rail Runs?
2018-04-26T00:00:00+00:00Z
(DeckWise USA ) request for information