Sherwin-Williams
Sherwin-Williams
Paints, Primers and Coatings
CONTACT INFO
101 Prospect Ave.
Cleveland, OH 44115
Phone: 216-566-2000
Fax:
Request for information Sherwin-Williams Contact Us / RFI
Continuing Education Logo
CONTENT
CAD details
BIM - revit
CSI specwizards
Catalogs / Brochures
LEED data
press releases
SOCIAL
Sherwin-Williams > PRODUCT > Harmony® Interior Acrylic Latex
Harmony® Interior Acrylic Latex

Harmony® Paint's enhanced formula features Formaldehyde Reducing Technology to promote better indoor air quality. Harmony Paint also delivers great hide and a durable finish that withstand frequent washings. This zero VOC formula meets the most stringent VOC regulations and has achieved GREENGUARD Gold Certification satisfying LEED(R) V4 criteria.

Harmony's Odor and Formaldehyde Reducing Technology works best when more surface area is painted.
*This product contains agents which inhibit the growth of mold and mildew on the surface of this paint film.

Rated 5 based on 1 product reviews
Revit BIM Files for Harmony® Interior Acrylic Latex

Paints and Coatings: Color Palette: ColorSnap

Paints and Coatings: Sherwin Williams: Sherwin Williams

Paints and Coatings: Material Library: Pro Industrial Multi Surface Eggshell

Paints and Coatings: Material Library: LOXON Acrylic Block Surfacer

Paints and Coatings: Material Library: CONFLEX XL Textured High Build Acrylic Coating

Paints and Coatings: Material Library: Tuff Surface Premium Texture Finish

Paints and Coatings: Material Library: Primers

Paints and Coatings: Material Library: Super Paint Exterior High Gloss

Paints and Coatings: Material Library: Super Paint Satin

Paints and Coatings: Material Library: Pro Industrial Waternborne Acrylic Dryfall Eggshell

Paints and Coatings: Material Library: Highlights

Paints and Coatings: Material Library: Super Paint Exterior Low Lustre

Paints and Coatings: Material Library: Pro Industrial Waterborne Acrylic Dryfall Flat

Paints and Coatings: Material Library: Pro Industrial Waterbased Alkyd Urethane

Paints and Coatings: Material Library: Pro Industrial Multi Surface Semi-Gloss

Paints and Coatings: Material Library: Pro Industrial Multi Surface Gloss

Paints and Coatings: Material Library: CONFLEX ULTRACRETE Solvent Borne Coating

Paints and Coatings: Material Library: ConFlex 7 percent Siloxane Water Repellant

Paints and Coatings: Material Library: Dry Erase Clear Gloss Coating

Paints and Coatings: Material Library: LOXON Acrylic Conditioner

Paints and Coatings: Material Library: LOXON Self Cleaning Flat

Paints and Coatings: Material Library: LOXON Self Cleaning Acrylic

Paints and Coatings: Material Library: LOXON Vertical Semi-Transparent Concrete Stain

Paints and Coatings: Material Library: LOXON Water Blocking Primer Finish

Paints and Coatings: Material Library: Pro Industrial Heavy Duty Block Filler

Paints and Coatings: Material Library: Pro Industrial DTM Acrylic Primer Finish

Paints and Coatings: Material Library: Multi-Purpose Interior Exterior Latex Primer Sealer

Paints and Coatings: Material Library: LOXON Self Cleaning Satin

Paints and Coatings: Material Library: Duration Home - Flat

Paints and Coatings: Material Library: Duration Home - Semi-Gloss

Paints and Coatings: Material Library: Duration Home Interior Latex - White Only

Paints and Coatings: Material Library: Harmony - Eggshell

Paints and Coatings: Material Library: Harmony - Flat

Paints and Coatings: Material Library: Harmony - Semi-Gloss

Paints and Coatings: Material Library: Harmony Interior Latex - White Only

Paints and Coatings: Material Library: Loxon Concrete & Masonry Primer/Sealer - White Only

Paints and Coatings: Material Library: ProIndustrial Acrylic Coating - White Only

Paints and Coatings: Material Library: ProIndustrial Pre-Catalyzed Waterbased Epoxy - White Only

Paints and Coatings: Material Library: ProIndustrial Pro-CryUniveral Acrylic Primer - White Only

Paints and Coatings: Material Library: ProIndustrial Water-Based Catalyzed Epoxy - White Only

Paints and Coatings: Material Library: ProMar 200 Flat - 1500 Colors

Paints and Coatings: Material Library: Reliance - Eggshell

Specifications for Harmony® Interior Acrylic Latex
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Harmony® Interior Acrylic Latex
BusinessApplication
Building Construction Specifications
 
Catalogs for Harmony® Interior Acrylic Latex
Videos for Harmony® Interior Acrylic Latex
Sherwin-Williams video of This is Sherwin-Williams
2018-06-13
(Sherwin-Williams) request for information
Sherwin-Williams video of SpecWizard for Interior and Industrial Paints and Coatings from Sherwin-Williams
2014-12-22
(Sherwin-Williams) request for information
Sherwin-Williams video of Harmony® Interior Acrylic Latex Paint - Sherwin-Williams
2019-09-22
(Sherwin-Williams) request for information
Sherwin-Williams video of When I use Harmony®
2019-09-22
(Sherwin-Williams) request for information