Rated 5 based on 1 product reviews
ASM Modular Systems, Inc.

Access Flooring

CONTACT INFO
9500 Industrial Center Dr.
Ladson, SC 29456
Request for information ASM Modular Systems, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
ASM Modular Systems, Inc. > PRODUCT > Aluminum Equipment Mounting Panel - SAF8000

For extreme load requirements, the SAF8000 is the right choice. Made of solid aluminum, this panel is capable of handling industrial loads in manufacturing or logistic environments.

 

  • Concentrated load rating: 8,000 lbf (35.7 kN)

  • Uniform load rating: 2,500 psf (12,201 kg/m²)

  • Ultimate load rating: 20,000 lbf (89 kN)

  • Safety factor: 2.5

  • Impact load rating: 1,000 lb (454 kg)

  • Rolling load rating:

    • CISCA Wheel C (10 Pass): 8,000 lbf (35.7 kN)

 

- Hide Gallery
Aluminum Equipment Mounting Panel
Catalogs for Aluminum Equipment Mounting Panel - SAF8000