Rated 5 based on 1 product reviews
US Heritage Group, Inc.

Custom Mortar Repair and Restoration Products

CONTACT INFO
10248 Franklin Ave.
Franklin Park, IL 60131
Phone: 773-286-2100
Continuing Education Logo
Request for information US Heritage Group, Inc. Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL

Suitable for all historic masonry structures without hydraulic binders originally present

Hydraulic Lime Mortar is a breathable restoration mortar that is typically used for historic masonry that must tolerate extreme weather and/or persistently damp conditions. Like Portland cement-based mortars the primary chemical curing reaction is rapid and hydraulic. This means it sets quickly, even in damp environments. Unlike Portland cement-based mortars, which can be extremely rigid and brittle, natural hydraulic lime mortar has a low modulus of elasticity. This makes the mortar flexible, absorbing natural movement in masonry walls to resist damage to masonry units during adverse conditions. Weight: 40 lbs

- Hide Gallery
Heritage Hydraulic Lime Mortar NHL 3.5

Specifications for Heritage Hydraulic Lime Mortar NHL 3.5
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Heritage Hydraulic Lime Mortar NHL 3.5
Videos for Heritage Hydraulic Lime Mortar NHL 3.5
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 1 - Clearing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.) request for information
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 2 - Pointing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.) request for information
US Heritage Group, Inc. video of Repointing historic masonry the right way - Part 3 – Curing Mortar Joints
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.) request for information
US Heritage Group, Inc. video of US Heritage Group Training at Gallier Hall
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.) request for information
US Heritage Group, Inc. video of US Heritage Group Workshop at Naper Settlement
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.) request for information
US Heritage Group, Inc. video of USH Lime Putty Mortar Installer Certification Training (1 Day)
2022-09-30T00:00:00+00:00Z
(US Heritage Group, Inc.) request for information