MAPEI > PRODUCT > High-Performance, 100%-Solids Epoxy Primer - Primer E™
High-Performance, 100%-Solids Epoxy Primer
Primer E is a two-component, 100%-solids epoxy primer and bonding agent designed for use with MAPEI self-leveling underlayments and toppings. Primer E is the most effective method for bonding to nonporous, dense substrates before installing self-leveling underlayments or toppings subject to high stress. Primer E is highly recommended for all installations of decorative toppings (such as Ultratop ® ), which demand the highest degree of crack resistance and surface finish. Primer E low viscosity makes installation fast and easy, and provides excellent penetration into the substrate and therefore tenacious bond.
Rated 5 based on 1 product reviews
Catalogs for High-Performance, 100%-Solids Epoxy Primer - Primer E™
Videos for High-Performance, 100%-Solids Epoxy Primer - Primer E™